SCAS891A February 2010 – May 2025 CDCE949-Q1
PRODUCTION DATA
The internal EEPROM of CDCE949-Q1 is preconfigured as shown in Figure 7-2. The input frequency is passed through to the output as a default. The default setting appears after power is supplied or after a power-down/up sequence until the EEPROM of the device is reprogrammed by the user to a different application configuration. A new register setting is programmed using the serial SDA/SCL Interface.
Figure 7-2 Default ConfigurationTable 7-4 shows the default setting for the Control Terminal Register (external control pins). In normal operation, all 8 register settings are available, but in the default configuration only the first two settings (0 and 1) can be selected with S0, as S1 and S2 are configured as programming pins in default mode.
| EXTERNAL CONTROL-PINS(1) | Y1 | PLL1 SETTING | PLL2 SETTING | PLL3 SETTING | PLL4 SETTING | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Output Select | Freq. Select | SSC Sel. | Output Select | Freq. Select | SSC Sel. | Output Select | Freq. Select | SSC Sel. | Output Select | Freq. Select | SSC Sel. | Output Select | |||
| S2 | S1 | S0 | Y1 | FS1 | SSC1 | Y2Y3 | FS2 | SSC2 | Y4Y5 | FS3 | SSC3 | Y6Y7 | FS4 | SSC4 | Y8Y9 |
| SCL (I2C) | SDA (I2C) | 0 | 3-State | fVCO1_0 | off | 3-State | fVCO2_0 | off | 3-State | fVCO3_0 | off | 3-State | fVCO4_0 | off | 3-State |
| SCL (I2C) | SDA (I2C) | 1 | enabled | fVCO1_0 | off | enabled | fVCO2_0 | off | enabled | fVCO3_0 | off | enabled | fVCO4_0 | off | enabled |