SCAS844H August 2007 – July 2025 CDCE949 , CDCEL949
PRODUCTION DATA
At a given input frequency (ƒIN), use Equation 1 to calculate the output frequency (ƒOUT) of the CDCEx949.
where
Use Equation 2 to calculate the target VCO frequency (ƒVCO) of each PLL.
The PLL internally operates as fractional divider and requires the following multiplier/divider settings:
where
N′ = N × 2P
N ≥ M;
80MHz ≤ ƒVCO ≤ 230MHz
16 ≤ Q ≤ 63
0 ≤ P ≤ 4
0 ≤ R ≤ 51
| Example: | |||
| for ƒIN = 27MHz; M = 1; N = 4; Pdiv = 2 | for ƒIN = 27MHz; M = 2; N = 11; Pdiv = 2 | ||
| → | fOUT = 54MHz | → | fOUT = 74.25MHz |
| → | fVCO = 108MHz | → | fVCO = 148.50MHz |
| → | P = 4 – int(log24) = 4 – 2 = 2 | → | P = 4 – int(log25.5) = 4 – 2 = 2 |
| → | N' = 4 × 22 = 16 | → | N' = 11 × 22 = 44 |
| → | Q = int(16) = 16 | → | Q = int(22) = 22 |
| → | R = 16 – 16 = 0 | → | R = 44 – 44 = 0 |
The values for P, Q, R, and N’ are automatically calculated when using TI Pro-Clock software.