SLAS959D August 2013 – February 2018 DAC3151 , DAC3161 , DAC3171
PRODUCTION DATA.
Register Name | Addr (Hex) | Bit | Name | Function | Default Value |
---|---|---|---|---|---|
config16 | 0x10 | 15:14 | reserved | reserved | 00 |
13:0 | iotest_ pattern4 | This is dataword4 in the IO test pattern. It is used with the seven other words to test the input data. | 0x0585 |