SLASEA6D February 2017 – June 2020 DAC38RF82 , DAC38RF89
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | x |
| RW | RW | RW | RW | RW | RW | RW | RW |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| RW | RW | RW | RW | RW | RW | RW | RW |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | SPI_RESET | RW | 0 | This will reset all the SPI registers once programmed. |
| 14 | ALM_OUT_POL | RW | 1 | Changes the polarity of the alarm output.
0= active low 1= active high |
| 13 | ALM_OUT_ENA | RW | 0 | Turn on the alarm pin |
| 12 | SYSCLK_ENA | RW | 1 | Turns on the dividers for the SYSCLK to the Fusefarm |
| 11 | AUTOLOAD_TRIG | RW | 1 | Causes a Fuse AUTOLOAD to be executed. |
| 10:7 | Reserved | RW | 0000 | Reserved |
| 6 | ONE_DAC_ONLY | RW | 0 | When set high only the SLICE0 is available. |
| 5 | ONE_LINK_ONLY | RW | 0 | This needs to be set high when a single link setup is being programmed to get the correct TXENABLE signal generation |
| 4:2 | Reserved | RW | 000 | Reserved |
| 1 | INIT_SLICE1 | RW | 1 | Puts the multi-DAC2 JESD into initialization state |
| 0 | INIT_SLICE0 | RW | 1 | Puts the multi-DAC1 JESD into initialization state |