SLASEA6D February 2017 – June 2020 DAC38RF82 , DAC38RF89
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | x |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 1 | 0 | 0 | 1 | 1 | 1 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:12 | SYNCSEL_MIXERAB | R/W | 0x1 | Controls the syncing of the double buffered SPI registers for the mixerAB block. These bits are enables so a ‘1’ in the bit place allows the sync to pass to the block.
bit 0 = auto-sync from SPI register write bit 1 = sysref bit 2 = sync_out from JESD bit 3 = mem_spi_sync |
| 11:8 | SYNCSEL_MIXERCD | R/W | 0x1 | Controls the syncing of the double buffered SPI registers for the mixerCD block. These bits are enables so a ‘1’ in the bit place allows the sync to pass to the block.
bit 0 = auto-sync from SPI register write bit 1 = sysref bit 2 = sync_out from JESD bit 3 = mem_spi_sync |
| 7:4 | SYNCSEL_NCOAB | R/W | 0x4 | Controls the syncing of NCOAB accumulators. These bits are enables so a ‘1’ in the bit place allows the sync to pass to the block.
bit 0 = ‘0’ bit 1 = sysref bit 2 = sync_out from JESD bit 3 = mem_spi_sync |
| 3:0 | SYNCSEL_NCOCD | R/W | 0x4 | Controls the syncing of NCOCD accumulators. These bits are enables so a ‘1’ in the bit place allows the sync to pass to the block.
bit 0 = ‘0’ bit 1 = sysref bit 2 = sync_out from JESD bit 3 = mem_spi_sync |