SLASF07 September 2023 DAC43901-Q1 , DAC43902-Q1
PRODUCTION DATA
The DAC4390x-Q1 provide an external reference input. Select the external reference option by configuring the VOUT-GAIN-x field in the DAC-x-VOUT-CMP-CONFIG register appropriately. The external reference can be between 1.8 V and VDD. Equation 3 shows the threshold-DAC transfer function when the external reference is used.
where: