DLPS215A July 2021 – September 2022 DLP301S
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tPD | Output propagation, Clock to Q, rising edge of LS_CLK input to LS_RDATA output. Figure 6-13 | CL = 5 pF | 11.1 | ns | ||
| CL = 10 pF | 11.3 | ns | ||||
| CL = 85 pF | 15 | ns | ||||
| Slew rate, LS_RDATA | 0.5 | V/ns | ||||
| Output duty cycle distortion, LS_RDATA | 40% | 60% | ||||