DLPS229A December 2022 – February 2024 DLP4621-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | Condition | MIN | NOM | MAX | UNIT |
---|---|---|---|---|---|
Thermal interface area | Maximum load uniformly distributed within each area (1) | 90 | N | ||
Electrical interface area | Maximum load uniformly distributed within each area (1) | 135 |