DLPS136 November   2018 DLP650LNIR

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Device Images
      1.      Simplified Application
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  Storage Conditions
    3. 6.3  ESD Ratings
    4. 6.4  Recommended Operating Conditions
    5. 6.5  Thermal Information
    6. 6.6  Electrical Characteristics
    7. 6.7  Timing Requirements
    8. 6.8  System Mounting Interface Loads
    9. 6.9  Micromirror Array Physical Characteristics
    10. 6.10 Micromirror Array Optical Characteristics
    11. 6.11 Window Characteristics
    12. 6.12 Chipset Component Usage Specification
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 System Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 DLPC410: Digital Controller for DLP Discovery 4100 Chipset
      2. 7.3.2 DLPA200: DMD Micromirror Driver
      3. 7.3.3 DLPR410: PROM for DLP Discovery 4100 Chipset
      4. 7.3.4 DLP650LNIR: DLP 0.65 WXGA NIR 2xLVDS Series 450 DMD
        1. 7.3.4.1 DLP650LNIR Chipset Interfaces
          1. 7.3.4.1.1 DLPC410 Interface Description
            1. 7.3.4.1.1.1 DLPC410 IO
            2. 7.3.4.1.1.2 Initialization
            3. 7.3.4.1.1.3 DMD Device Detection
            4. 7.3.4.1.1.4 Power Down
          2. 7.3.4.1.2 DLPC410 to DMD Interface
            1. 7.3.4.1.2.1 DLPC410 to DMD IO Description
            2. 7.3.4.1.2.2 Data Flow
          3. 7.3.4.1.3 DLPC410 to DLPA200 Interface
            1. 7.3.4.1.3.1 DLPA200 Operation
            2. 7.3.4.1.3.2 DLPC410 to DLPA200 IO Description
          4. 7.3.4.1.4 DLPA200 to DLP650LNIR Interface
            1. 7.3.4.1.4.1 DLPA200 to DLP650LNIR Interface Overview
      5. 7.3.5 Measurement Conditions
    4. 7.4 Device Operational Modes
      1. 7.4.1 DMD Block Modes
        1. 7.4.1.1 Single Block Mode
        2. 7.4.1.2 Dual Block Mode
        3. 7.4.1.3 Quad Block Mode
        4. 7.4.1.4 Global Mode
      2. 7.4.2 DMD Load4 Mode
    5. 7.5 Feature Description
      1. 7.5.1 Power Interface
      2. 7.5.2 Timing
    6. 7.6 Optical Interface and System Image Quality Considerations
      1. 7.6.1 Optical Interface and System Image Quality
      2. 7.6.2 Numerical Aperture and Stray Light Control
      3. 7.6.3 Pupil Match
      4. 7.6.4 Illumination Overfill
    7. 7.7 Micromirror Temperature Calculations
      1. 7.7.1 Sample Calculation 1: Uniform Illumination of Entire DMD Active Array (1280 × 800 pixels)
      2. 7.7.2 Sample Calculation 2: Partial DMD Active Array Illumination with Non-uniform Illumination Peak
    8. 7.8 Micromirror Landed-On/Landed-Off Duty Cycle
      1. 7.8.1 Definition of Micromirror Landed-On/Landed-Off Duty Cycle
      2. 7.8.2 Landed Duty Cycle and Useful Life of the DMD
      3. 7.8.3 Landed Duty Cycle and Operational DMD Temperature
      4. 7.8.4 Estimating the Long-Term Average Landed Duty Cycle of a Product or Application
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Device Description
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Impedance Requirements
      2. 10.1.2 PCB Signal Routing
      3. 10.1.3 Fiducials
      4. 10.1.4 DMD Interface
        1. 10.1.4.1 Trace Length Matching
      5. 10.1.5 DLP650LNIR Decoupling
        1. 10.1.5.1 Decoupling Capacitors
      6. 10.1.6 VCC and VCC2
      7. 10.1.7 DMD Layout
      8. 10.1.8 DLPA200
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Device Nomenclature
      2. 11.1.2 Device Markings
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Related Links
    4. 11.4 Receiving Notification of Documentation Updates
    5. 11.5 Community Resources
    6. 11.6 Trademarks
    7. 11.7 Electrostatic Discharge Caution
    8. 11.8 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Recommended Operating Conditions

Over operating free-air temperature range (unless otherwise noted). The functional performance of the device specified in this data sheet is achieved when operating the device within the limits defined by this table. No level of performance is implied when operating the device above or below these limits.
MIN NOM MAX UNIT
VOLTAGE SUPPLY
VCC Supply voltage for LVCMOS core logic(1) 3.0 3.3 3.6 V
VCCI Supply voltage for LVDS Interface(1) 3.0 3.3 3.6 V
VCC2 Micromirror Electrode and HVCMOS voltage(1)(2) 8.25 8.5 8.75 V
VMBRST Micromirror Bias / Reset Voltage(1) –27 26.5 V
|VCC – VCCI| Supply voltage delta (absolute value)(3) 0 0.3 V
LVCMOS INTERFACE
VIH Input High Voltage 1.7 2.5 VCC + 0.3 V
VIL Input Low Voltage –0.3 0.7 V
IOH High Level Output Current –20 mA
IOL Low Level Output Current 15 mA
tPWRDNZ PWRDNZ pulse width(4) 10 ns
SCP INTERFACE
ƒSCPCLK SCP clock frequency(5) 50 500 kHz
tSCP_PD Propagation delay, clock to Q, from rising-edge of SCPCLK to valid SCPDO.(6) 0 900 ns
tSCP_DS SCPDI clock setup time (before SCPCLK falling-edge)(6) 800 ns
tSCP_DH SCPDI hold time (after SCPCLK falling-edge)(6) 900 ns
tSCP_NEG_ENZ Time between falling–edge of SCPENZ and the rising–edge of SCPCLK.(5) 1 us
SCP_POS_ENZ Time between falling-edge of SCPCLK and the rising–edge of SCPENZ 1 us
tSCP_OUT_EN Time required for SCP output buffer to recover after SCPENZ (from tri-state). 192/ƒDCLK s
tSCP_PW_ENZ SCPENZ inactive pulse width (high level) 1 1/ƒscpclk
tr Rise Time (20% to 80%). See (6) 200 ns
tf Fall time (80% to 20%). See (6) 200 ns
LVDS INTERFACE
ƒCLOCK Clock frequency for LVDS interface (all channels), DCLK(7) 395 400 405 MHz
|VID| Input differential voltage (absolute value)(8) 100 400 600 mV
VCM Common mode voltage(8) 1200 mV
VLVDS LVDS voltage(8) 0 2000 mV
tLVDS_RSTZ Time required for LVDS receivers to recover from PWRDNZ 10 ns
ZIN Internal differential termination resistance 95 105 Ω
ZLINE Line differential impedance (PWB/trace) 90 100 110 Ω
ENVIRONMENTAL
TMIRROR Micromirror temperature, long–term operational(9)(10)(11) 10 40 to 70(12) °C
Micromirror temperature, short–term operational(10)(13) 0 10 °C
TWINDOW Window temperature–operational(14) 10 85 °C
T|DELTA | Absolute temperature delta between any point on the window edge and the ceramic test point TP1. (15) 26 °C
TDP -AVG Average dew point temperature (non–condensing)(16) 28 °C
TDP-ELR Elevated dew point temperature range (non-condensing)(17) 28 36 °C
CTELR Cumulative time in elevated dew point temperature range 24 Months
ILLUV Illumination Power Density < 420 nm(9) 10 mW/cm2
ILLVIS-NIR Illumination Power Density between 420 nm and 950 nm 40 W/cm2
ILLNIR2A Illumination Total Power between 950 nm and 1150 nm(18) 160 W
ILLNIR2B Illumination Power Density between 950 nm and 1150 nm(18) 500 W/cm2
ILLNIR3 Illumination Power Density between 1150 nm and 2000 nm 40 W/cm2
ILLIR Illumination Power Density > 2000 nm 10 mW/cm2
All voltages are referenced to VSS (common ground). VCC, VCCI, VCC2, and VMBRST power supplies are all required for proper DMD operation. VSS must also be connected to common ground.
VCC2 supply transients must fall within specified max voltages.
To prevent excess current, the supply voltage delta |VCCI – VCC| must be less than the specified limit.
PWRDNZ input pin resets the SCP and disables the LVDS receivers. PWRDNZ input pin overrides SCPENZ input pin and tri-states the SCPDO output pin.
The SCP clock is a gated clock. Duty cycle must be 50% ± 10%. SCP parameter is related to the frequency of DCLK.
See Figure 3.
See LVDS Timing Requirements in Timing Requirements and Figure 7.
See Figure 6 LVDS Waveform Requirements.
Simultaneous exposure of the DMD to the maximum Recommended Operating Conditions for temperature and UV illumination reduces device lifetime.
The mirror temperatures cannot be measured directly and must be computed analytically from the temperature measured at test point 1 (TP1) shown in Figure 20 and the DMD package and mirror thermal resistances using the Micromirror Temperature Calculations.
Long-term is defined as the usable life of the device.
Per Figure 2, derate the maximum operational micromirror temperature based on the micromirror landed duty cycle that the DMD experiences in the end application. See Micromirror Landed-On/Landed-Off Duty Cycle for a definition of micromirror landed duty cycle.
Mirror temperatures beyond those specified as long-term are recommended for short-term conditions only (power-up). Short-term is defined as cumulative time over the usable life of the device and is less than 500 hours.
The locations of thermal test points TP2, TP3, TP4, and TP5 in Figure 20 are intended to measure the highest window edge temperature. For most applications, the locations shown are representative of the highest window edge temperature. If a particular application causes additional points on the window edge to be at a higher temperature, add test points to those locations.
Temperature delta is the highest difference between the ceramic test point 1 (TP1) and anywhere on the window edge as shown in Figure 20. The window test points TP2, TP3, TP4, and TP5 shown in Figure 20 are intended to result in the worst case delta temperature. If a particular application causes another point on the window edge to result in a larger delta temperature, use that point.
The average over time (including storage and operating) that the device is not in the ‘elevated dew point temperature range'.
Limit exposure to dew point temperatures in the elevated range during storage and operation to less than a total cumulative time of CTELR.
See Figure 1 for allowable combinations of illumination power vs illumination power density. 160W total power is achievable only by full array illumination. 500 W/cm2 is only achievable through partial array illumination. Some combinations of illumination power and power density require cooling of the window with forced air as defined by Figure 1. Refer to the application note DLP® High Power Thermal Design Guide: Focus on High Power NIR Laser Illumination for additional details.
DLP650LNIR DLP650LNIR_1064nm_power.gifFigure 1. Maximum Recommended Illumination Incident Power vs Incident Irradiance
DLP650LNIR max_rec_mirror_temp_derating_curve.gifFigure 2. Maximum Recommended Micromirror Temperature - Derating Curve (see Landed Duty Cycle and Operational DMD Temperature)