DLPS269A March   2025  – June 2025 DLP991UUV

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Storage Conditions
    3. 5.3  ESD Ratings
    4. 5.4  Recommended Operating Conditions
    5. 5.5  Thermal Information
    6. 5.6  Electrical Characteristics
    7. 5.7  Switching Characteristics
    8. 5.8  Timing Requirements
    9. 5.9  System Mounting Interface Loads
    10. 5.10 Micromirror Array Physical Characteristics
    11. 5.11 Micromirror Array Optical Characteristics
    12. 5.12 Window Characteristics
    13. 5.13 Chipset Component Usage Specification
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Power Interface
      2. 6.3.2 Timing
    4. 6.4 Device Functional Modes
    5. 6.5 Optical Interface and System Image Quality Considerations
      1. 6.5.1 Numerical Aperture and Stray Light Control
      2. 6.5.2 Pupil Match
      3. 6.5.3 Illumination Overfill
    6. 6.6 DMD Temperature Calculation
      1. 6.6.1 Off-State Thermal Differential (TDELTA_MIN)
      2. 6.6.2 On-State Thermal Differential (TDELTA_MAX)
    7. 6.7 Micromirror Power Density Calculation
    8. 6.8 Micromirror Landed-On/Landed-Off Duty Cycle
      1. 6.8.1 Definition of Micromirror Landed-On/Landed-Off Duty Cycle
      2. 6.8.2 Landed Duty Cycle and Useful Life of the DMD
      3. 6.8.3 Estimating the Long-Term Average Landed Duty Cycle of a Product or Application
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
    3. 7.3 DMD Die Temperature Sensing
  9. Power Supply Recommendations
    1. 8.1 DMD Power Supply Power-Up Procedure
    2. 8.2 DMD Power Supply Power-Down Procedure
  10. Layout
    1. 9.1 Layout Guidelines
      1. 9.1.1 PCB Design Standards
      2. 9.1.2 General PCB Routing
        1. 9.1.2.1 Trace Impedance and Routing Priority
        2. 9.1.2.2 Example PCB Layer Stack-Up
        3. 9.1.2.3 Trace Width, Spacing
        4. 9.1.2.4 Power and Ground Planes
        5. 9.1.2.5 Trace Length Matching
          1. 9.1.2.5.1 HSSI Input Bus Skew
          2. 9.1.2.5.2 Other Timing Critical Signals
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Device Nomenclature
      2. 10.1.2 Device Markings
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 Receiving Notification of Documentation Updates
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Package Option Addendum

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information
Over operating free-air temperature range and supply voltages (unless otherwise noted) (1)
PARAMETER NAMEMINTYPMAXUNIT
Supply Voltages 
VDDSupply voltage for LVCMOS core logic and low-speed interface (LSIF)(2)1.851.91.95V
VDDASupply voltage for high-speed serial interface (HSSI) receivers(2)1.851.91.95V
VOFFSETSupply voltage for HVCMOS and micromirror electrode(2)(3)(4)9.51010.5V
VBIASSupply voltage for micromirror electrode(2)17.51818.5V
VRESETSupply voltage for micromirror electrode(2)–14.5–14–13.5V
| VDDA – VDD |Supply voltage delta, absolute value(5)0.3V
| VBIAS – VOFFSET |Supply voltage delta, absolute value(6)10.5V
| VBIAS – VRESET |Supply voltage delta, absolute value33V
LVCMOS Input
VIHHigh level input voltage(2)(7) 0.7 × VDDV
VILLow level input voltage(2)(7)0.3 × VDDV
Low-Speed Interface (LSIF)
fCLOCKLSIF clock frequency (LS_CLK)(9)108120130MHz
DCDINLSIF duty cycle distortion (LS_CLK)44%56%
| VID |LSIF differential input voltage magnitude(9)150350440mV
VLVDSLSIF voltage(9)5751520mV
VCMCommon mode voltage(9)7009001300mV
ZLINELine differential impedance (PWB/trace)90100110Ω
ZINInternal differential termination resistance80100120Ω
High-Speed Serial Interface (HSSI)
fCLOCKHSSI clock frequency (DCLK)(8)1.81.81.8GHz
DCDINHSSI duty cycle distortion (DCLK)44%50%56%
| VID | DataHSSI differential input voltage magnitude Data Lane(8)100400600mV
| VID | CLKHSSI differential input voltage magnitude Clock Lane(8)300400600mV
VCMDC DataInput common mode voltage (DC) Data Lane(8)200600800mV
VCMDC CLKInput common mode voltage (DC) Clk Lane(8)200600800mV
VCMACp-pAC peak to peak (ripple) on common mode voltages of Data Lane and Clock Lane(8)100mv
ZLINELine differential impedance (PWB/trace)100Ω
ZINInternal differential termination resistance (RXterm)80100120Ω
Environmental
TARRAYArray temperature, long-term operational(10)(11)(12)(14)

20

30

°C
TWINDOWWindow temperature, operational, TP2 and TP31030°C
TDELTA_MAX[maximum of TP2 or TP3] minus TMIN_ARRAY(14)5°C
TDELTA_MIN[minimum of TP2 or TP3] minus TMAX_ARRAY(14) –10°C
RHRelative humidity (non-condensing)95%
Duty CycleOperating Landed Duty Cycle(17)50%
ILLUV7Illumination Power at wavelengths < 341nm(13)(15)(16)(19)10mW/cm2
ILLUV6Illumination Power at wavelengths ≥ 343nm and < 345nm(13)(15)(16)(19)2.7W/cm2
ILLUV5Illumination Power at wavelengths ≥ 345nm and < 355nm(13)(15)(19)2.9W/cm2
ILLUV4Illumination Power at wavelengths ≥ 355nm and < 365nm(13)(15)(19)4.1W/cm2
ILLUV3Illumination Power at wavelengths ≥ 365nm and < 385nm(13)(15)5.9W/cm2
ILLUV2Illumination Power at wavelengths ≥ 385nm and < 400nm(13)(15)11.8W/cm2
ILLUV1Illumination Power at wavelengths ≥ 400nm and < 410nm(13)(15)22.5W/cm2
ILLUVIllumination Power at wavelengths ≥ 365nm and < 410nm(13)(15)(18)22.5W/cm2
ILLVISIllumination Power at wavelengths ≥ 410nm and < 800nm(13)(15)60W/cm2
Recommended Operating Conditions are applicable after the DMD is installed in the final product.
All power supply connections are required to operate the DMD: VDD, VDDA, VOFFSET, VBIAS, and VRESET. All VSS connections are required to operate the DMD.
Refer to the DMD Temperature Calculation for calculation examples.
Refer to the Micromirror Power Density Calculation for calculation examples.
Any 343nm or higher illumination source must use a cutoff filter to be at or below this power level by 341nm. Illumination power from 343nm down to 341nm is expected to be diminishing such that the maximum power limit at 341nm can be achieved.
Landed duty cycle refers to the percentage of time an individual micromirror spends landed in one state (12.0° or –12.0°) versus the opposite state (–12.0° or 12.0°). 50% equates to a 50/50 duty cycle where the mirror has been landed 50% in the on-state and 50% in the off-state. See the Definition of Micromirror Landed-On/Landed-Off Duty Cycle for more information on Landed Duty Cycle.
The total integrated illumination power density from 365nm to 410nm shall not exceed 22.5W/cm2. Therefore, if 5.9W/cm2 of illumination is used in the 365nm to 385nm range and 11.8W/cm2 is used in the 385nm to 400nm range, then illumination in the 400nm to 410nm range must be limited to 4.8W/cm2.
Illumination from more than one wavelength band below 365nm may not be used simultaneously with other wavelength bands. For example, if 344nm illumination is used (≥343nm and < 345nm), another wavelength outside this band may not be used simultaneously.