During power-up, VDD and VDDA must always start and settle before VOFFSET plus Delay1 specified in Table 8-2, VBIAS, and VRESET voltages are applied to the DMD.
During power-up, it is a strict requirement that
the voltage delta between VBIAS and VOFFSET must be within
the specified limit shown in Section 5.4.
During power-up, there is no requirement for the relative timing of VRESET with respect to VBIAS.
Power supply slew rates during power-up are
flexible, provided that the transient voltage levels follow the requirements
specified in Section 5.1
and in Section 5.4.
During power-up, LVCMOS input pins must not be
driven high until after VDD and VDDA have settled at
operating voltages listed in Section 5.4.