6.2 ESD Ratings
|
VALUE |
UNIT |
V(ESD)(1)
|
Electrostatic discharge |
Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(2)
|
±2000 |
V |
Charged-device model (CDM), per JEDEC specification JESD22-C101, all pins(3)
|
±500 |
(1) Electrostatic discharge (ESD) to measure device sensitivity and immunity to damage caused by assembly line electrostatic discharges in to the device.
(2) JEDEC document JEP155 states that 500 V HBM allows safe manufacturing with a standard ESD control process.
(3) JEDEC document JEP157 states that 250 V CDM allows safe manufacturing with a standard ESD control process.