DLPS052 October 2015 DLPA3000
PRODUCTION DATA.
This regulator supports the 3 general purpose buck converters and the two DMD/DLPC buck converters and provides an analog voltage of 5.5 V to the internal circuitry. It is recommended to use a 1 µF/16 V capacitor on the input and a 1 µF/6.3 V capacitor on the output of the LDO.