DLPS052 October   2015 DLPA3000

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Block Diagram
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
    5. 6.5 Electrical Characteristics
    6. 6.6 SPI Timing Parameters
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Supply and Monitoring
        1. 7.3.1.1 Supply
        2. 7.3.1.2 Monitoring
          1. 7.3.1.2.1 Block Faults
          2. 7.3.1.2.2 Low Battery and UVLO
          3. 7.3.1.2.3 Auto LED Turn Off Functionality
          4. 7.3.1.2.4 Thermal Protection
      2. 7.3.2 Illumination
        1. 7.3.2.1 Programmable Gain Block
        2. 7.3.2.2 LDO Illum
        3. 7.3.2.3 Illumination Driver A
        4. 7.3.2.4 RGB Strobe Decoder
          1. 7.3.2.4.1 Break Before Make (BBM)
          2. 7.3.2.4.2 Openloop Voltage
          3. 7.3.2.4.3 Transient Current Limit
        5. 7.3.2.5 Illumination Monitoring
          1. 7.3.2.5.1 Power Good
          2. 7.3.2.5.2 Ratio Metric Overvoltage Protection
        6. 7.3.2.6 Load Current and Supply Voltage
        7. 7.3.2.7 Illumination Driver Plus Power FETS Efficiency
      3. 7.3.3 DMD Supplies
        1. 7.3.3.1 LDO DMD
        2. 7.3.3.2 DMD HV Regulator
          1. 7.3.3.2.1 Power-Up and Power-Down Timing
        3. 7.3.3.3 DMD/DLPC Buck Converters
        4. 7.3.3.4 DMD Monitoring
          1. 7.3.3.4.1 Power Good
          2. 7.3.3.4.2 Overvoltage Fault
      4. 7.3.4 Buck Converters
        1. 7.3.4.1 LDO Bucks
        2. 7.3.4.2 General Purpose Buck Converters
        3. 7.3.4.3 Buck Converter Monitoring
          1. 7.3.4.3.1 Power Good
          2. 7.3.4.3.2 Overvoltage Fault
        4. 7.3.4.4 Buck Converter Efficiency
      5. 7.3.5 Auxiliary LDOs
      6. 7.3.6 Measurement System
      7. 7.3.7 Digital Control
        1. 7.3.7.1 SPI
        2. 7.3.7.2 Interrupt
        3. 7.3.7.3 Fast-Shutdown in Case of Fault
        4. 7.3.7.4 Protected Registers
        5. 7.3.7.5 Writing to EEPROM
    4. 7.4 Device Functional Modes
    5. 7.5 Register Maps
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Typical Application Setup Using DLPA3000
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Typical Application with DLPA3000 Internal Block Diagram
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 SPI Connections
    4. 10.4 RLIM Routing
    5. 10.5 LED Connection
    6. 10.6 Thermal Considerations
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Device Nomenclature
    2. 11.2 Related Links
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Package Option Addendum
      1. 12.1.1 Packaging Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)

Supply

SYSPWR is the main supply of the DLPA3000. It can range from 6V to 20V, where the typical is 12 V. At power-up, several (internal) power supplies are started one after the other in order to make the system work correctly (Figure 2). A sequential startup ensures that all the different blocks start in a certain order and prevent excessive startup currents. The main control to start the DLPA3000 is the control pin “PROJ_ON”. Once set high the basic analog circuitry is started that is needed to operate the digital and SPI interface. This circuitry is supplied by two LDO regulators that generate 2.5 V (SUP_2P5V) and 5 V (SUP_5P0V). These regulator voltages are for internal use only and should not be loaded by an external application. The output capacitors of those LDOs should be 2.2 µF for the 2.5 V LDO and 4.7 µF for the 5 V LDO, pin 91 and 92, respectively. Once these are up the digital core is started, and the DLPA3000 Digital State Machine (DSM) takes over.

Subsequently, the 5.5 V LDOs for various blocks are started: PWR_5V5V, DRST_5P5V and ILLUM_5P5V. Next, the buck converters and DMD LDOs are started (PWR_1 to PWR_4). The DLPA3000 is now awake and ready to be controlled by the DLPC (indicated by RESET_Z going high).

Lastly, the general purpose buck converters (PWR_5 to 7) can be started (if used) as well as the regulator that supplies the DMD. The DMD regulator generates the timing critical VOFFSET, VBIAS and VRESET supplies.

DLPA3000 Powerup_Timing.gifFigure 2. Powerup Timing (1)
Arrows indicate sequence of events automatically controlled by digital state machine. Other events are initiated under SPI control.