DLPS253B September 2024 – August 2025 DLPC8445 , DLPC8455
PRODUCTION DATA
| GPIO | SIGNAL NAME | DESCRIPTION |
|---|---|---|
| GPIO_00 | SSP1_SCLK (I) | SSP Target |
| GPIO_01 | SSP1_DI (I) | SSP Target |
| GPIO_02 | SSP1_DO (O) | SSP Target |
| GPIO_03 | SSP1_CSZ0 (I) | SSP Target |
| GPIO_04 | SSP1_CSZ1 (I) | SSP Target |
| GPIO_05 | SSP1_CSZ2 (I) | SSP Target |
| GPIO_06 | SSP1_BCSZ (I) | SSP Target |
| GPIO_07 | IIC1_SCL (B) | I2C Target |
| GPIO_08 | IIC1_SDA (B) | I2C Target |
| GPIO_09 | WPC_COLOR_SENSOR_VSYNC (O) | White Point Correction Sync |
| GPIO_10 | UART1_TXD (O) | |
| GPIO_11 | UART1_RXD (I) | |
| GPIO_12 | General Purpose Input/Output | |
| GPIO_13 | RED_ENABLE (O) | See Note (1) |
| GPIO_14 | GREEN_ENABLE (O) | See Note (1) |
| GPIO_15 | BLUE_ENABLE (O) | See Note (1) |
| GPIO_16 | General Purpose Input/Output | |
| GPIO_17 | General Purpose Input/Output | |
| GPIO_18 | General Purpose Input/Output | |
| GPIO_19 | General Purpose Input/Output | |
| GPIO_20 | General Purpose Input/Output | |
| GPIO_21 | 3D LR (I) | For 3D applications: Left or right 3D reference (left = 1, right = 0). To be provided by the host when a 3D command is not provided. Must transition in the middle of each frame (no closer than 1ms to the active edge of VSYNC) |
| GPIO_22 | CW_INDEX_0 | See Note (2) |
| GPIO_23 | LL_FAULT (O) / CW_PWM_0 | Fault signal used to monitor system faults, software command available to provide further details. See Note (2) for CW_PWM_0 |
| GPIO_24 | CW_PWM_1 | See Note (2) |
| GPIO_25 | RED_PWM (O) | See Note (1) |
| GPIO_26 | GREEN_PWM (O) | See Note (1) |
| GPIO_27 | BLUE_PWM (O) | See Note (1) |
| GPIO_28 | YELLOW_PWM (O) | See Note (2) |
| GPIO_29 | CW_INDEX_1 | See Note (2) |
| GPIO_30 | General Purpose Input/Output | |
| GPIO_31 | General Purpose Input/Output | |
| GPIO_32 | General Purpose Input/Output | |
| GPIO_33 | General Purpose Input/Output | |
| GPIO_34 | General Purpose Input/Output | |
| GPIO_35 | General Purpose Input/Output | |
| GPIO_36 | General Purpose Input/Output | |
| GPIO_37 | General Purpose Input/Output | |
| GPIO_38 | General Purpose Input/Output | |
| GPIO_39 | USB Select (O) | |
| GPIO_40 | 4 way XPR (O) | |
| GPIO_41 | 4 way XPR (O) | |
| GPIO_42 | 4 way XPR (O) | |
| GPIO_43 | 4 way XPR (O) | |
| GPIO_44 | 4 way XPR (O) | |
| GPIO_45 | 4 way XPR (O) | |
| GPIO_46 | 4 way XPR (O) | |
| GPIO_47 | 4 way XPR (O) | |
| GPIO_48 | 4 way XPR (O) | |
| GPIO_49 | 4 way XPR (O) | |
| GPIO_50 | 4 way XPR (O) | |
| GPIO_51 | 4 way XPR (O) |
(1) Laser safety features, which may be used depending on customer application, are outside the scope of TI software and are the responsibility of the customer when these signals are used to drive LASER illumination sources.
(2) Applicable only to Laser-Phosphor illumination systems