SNLS504F October 2015 – January 2025 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The DP83867 is a single port 10/100/1000 Ethernet PHY, that supports connections to an Ethernet MAC through SGMII or RGMII. Connections to the Ethernet media are made through the IEEE 802.3 defined Media Dependent Interface.
When using the device for Ethernet application, there can be certain requirements to be met for normal operation of the device. The following typical application and design requirements can be used for selecting appropriate component values for DP83867.