SNLS504D October 2015 – November 2022 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The line driver implementation is designed to support simple connections to the transformer and the connector. The DP83867 includes integrated terminations so no external termination resistors are required.
The connection diagram for the cable line driver is shown in Figure 9-2.
Magnetic isolation used with the DP83867 can either be a discrete solution or integrated with the RJ-45 connector. Refer to Table 9-1 for the electrical requirements.
PARAMETER | TEST CONDITIONS | TYP | UNIT |
---|---|---|---|
Turns Ratio | ±2% Tolerance | 1:1 | - |
Open Circuit Inductance | - | 320 to 350 | µH |
Insertion Loss | 1-100 MHz | -1 | dB |
Return Loss | 1-30 MHz | -16 | dB |
30-60 MHz | -12 | dB | |
60-100 MHz | -10 | dB | |
Differential to Common Mode Rejection Ratio | 1-50 MHz | -30 | dB |
50-150 MHz | -20 | dB | |
Crosstalk | 30 MHz | -35 | dB |
60 MHz | -30 | dB | |
Isolation | HPOT | 1500 | Vrms |