SLVSM71 November 2026 DP83C8512
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PCS Loopback occurs in the PCS layer of the PHY. No signal processing is performed when using PCS Loopback.
PCS Input Loopback is enabled by setting bit[0] in the BISCR.
PCS Output Loopback is enabled by setting bit[1] in the BISCR.