SLVSM71 November 2026 DP83C8512
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The DP83C8512x can operate with a 3.3V or 1.8V I/O supply voltage along with an analog supply of 3.3V. If a 3.3V I/O supply voltage is desired, the DP83C8512x can also operate on one 3.3V power rail. An internal LDO generates all the power rails required for the device to operate. The single voltage supply simplifies the design requirements, decreases the BOM cost and the overall option size, making the DP83C8512x a viable method in a wide range of applications. The recommended power supply de-coupling network is shown below: