SLVSM70 November 2026 DP83C8522
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
IEEE power-down switch disables all DP83C8522x circuitry except the SMI and internal clock circuitry.
IEEE power-down switch can be activated by register access. To enable IEEE power-down switch through the SMI, set bit[11] = 1 in the BASIC mode Control Register (BMCR, address 0x0000).