SLVSM70 November 2026 DP83C8522
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The DP83C8522x provides hardware based configuration (via bootstraps) and the IEEE defined register set for programming and status indications. The DP83C8522x also provides an additional register set to configure other features not supported through IEEE registers.