SLVSM70 November 2026 DP83C8522
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
This section describes the hardware configuration available for DP83C8522x'. If no strap resistors are implemented, the default value is Odd Nibble Enabled, MII mode, FLD disabled. '0' corresponds to Mode 0 while '1' corresponds to Mode 1.
The FLD feature is only supported on DP83C8522xM. DP83C8522xRL and DP83C8522xRF do not support FLD.
| PIN NAME | PIN NO. | DEFAULT | MODE | FUNCTION |
|---|---|---|---|---|
| LED0 | 24 | 0 | PHY_ADDR | |
| 0 | 0 | |||
| 1 | 1 | |||
| LED1/CLKOUT | 25 | 1 | 0 | Real-time Ethernet |
| 1 | Standard Ethernet | |||
| RX_D3 | 12 | 0 | 0 | Disable FLD |
| RX_CLK | 13 | 1 | Enable FLD | |
| RX_ER | 28 | 0 | 0 | CLKOUT 25MHz on Pin 25 |
| 1 | LED1 on Pin 25 |
| PIN NAME | PIN NO. | DEFAULT | MODE | FUNCTION |
|---|---|---|---|---|
| LED0 | 24 | 0 | PHY_ADDR | |
| 0 | 0 | |||
| 1 | 1 | |||
| RMII_EN | 8 | 0 | 1 | RMII Enable |
| LED1_EN | 28 | 0 | 0 | CLKOUT 25MHz on Pin 25 |
| 1 | LED1 on Pin 25 |
| PIN NAME | PIN NO. | DEFAULT | MODE | FUNCTION |
|---|---|---|---|---|
| LED0 | 24 | 0 | PHY_ADDR | |
| 0 | 0 | |||
| 1 | 1 | |||
| RMII_EN | 8 | 0 | 1 | RMII Enable |
| RF_EN | 12 | 0 | 1 | RF Enable |
| LED1_EN | 28 | 0 | 0 | CLKOUT 25MHz on Pin 25 |
| 1 | LED1 on Pin 25 |