SPRS950F December 2015 – May 2019 DRA744 , DRA745 , DRA746 , DRA750 , DRA756
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 7-119 presents Timing requirements and Switching characteristics for MMC2 - HS200 in receiver and transmitter mode (see Figure 7-80).
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
HS2001 | fop(clk) | Operating frequency, mmc2_clk | 192 | MHz | |
HS2002H | tw(clkH) | Pulse duration, mmc2_clk high | 0.5*P-0.172 (1) | ns | |
HS2002L | tw(clkL) | Pulse duration, mmc2_clk low | 0.5*P-0.172 (1) | ns | |
HS2005 | td(clkL-cmdV) | Delay time, mmc2_clk falling clock edge to mmc2_cmd transition | -1.136 | 0.536 | ns |
HS2006 | td(clkL-dV) | Delay time, mmc2_clk falling clock edge to mmc2_dat[7:0] transition | -1.136 | 0.536 | ns |