SPRS968F August 2016 – November 2019 DRA790 , DRA791 , DRA793 , DRA797
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This section describes the operating conditions of the device. This section also contains the description of each OPP (operating performance point) for processor clocks and device core clocks.
Table 5-1 describes the maximum supported frequency per speed grade for DRA79x devices.
| DEVICE SPEED | MAXIMUM FREQUENCY (MHz) | ||||
|---|---|---|---|---|---|
| MPU | DSP | IPU | L3 | DDR3 / DDR3L | |
| DRA79xxA | 300 | 500 | 106.4 | 266 | 532 (DDR-1066) |
| DRA79xxB | 300 | 750 | 106.4 | 266 | 532 (DDR 1066) |
| DRA79xxD | 500 | 750 | 212.8 | 266 | 532 (DDR 1066) |
| DRA79xxH | 800 | 750 | 212.8 | 266 | 667 (DDR-1333) |