SPRS968F August 2016 – November 2019 DRA790 , DRA791 , DRA793 , DRA797
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
To configure the desired Manual IO Timing Mode the user must follow the steps described in section "Manual IO Timing Modes" of the Device TRM.
The associated registers to configure are listed in the CFG REGISTER column. For more information see the Control Module Chapter in the Device TRM.
Manual IO Timings Modes must be used to ensure some IO timings for PRU-ICSS1 PRU1 Direct Input mode. See Table 5-29Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 5-190Manual Functions Mapping for PRU-ICSS1 PRU1 Direct Input mode for a definition of the Manual modes.
Table 5-190 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | PR1_PRU1_DIR_IN_MANUAL | CFG REGISTER | MUXMODE | |
|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | 12 | |||
| D10 | vin2a_d10 | 0 | 800 | CFG_VIN2A_D10_IN | pr1_pru1_gpi7 |
| C10 | vin2a_d11 | 0 | 0 | CFG_VIN2A_D11_IN | pr1_pru1_gpi8 |
| B11 | vin2a_d12 | 0 | 200 | CFG_VIN2A_D12_IN | pr1_pru1_gpi9 |
| D11 | vin2a_d13 | 0 | 0 | CFG_VIN2A_D13_IN | pr1_pru1_gpi10 |
| C11 | vin2a_d14 | 0 | 0 | CFG_VIN2A_D14_IN | pr1_pru1_gpi11 |
| B12 | vin2a_d15 | 0 | 400 | CFG_VIN2A_D15_IN | pr1_pru1_gpi12 |
| A12 | vin2a_d16 | 0 | 300 | CFG_VIN2A_D16_IN | pr1_pru1_gpi13 |
| A13 | vin2a_d17 | 0 | 400 | CFG_VIN2A_D17_IN | pr1_pru1_gpi14 |
| E11 | vin2a_d18 | 0 | 900 | CFG_VIN2A_D18_IN | pr1_pru1_gpi15 |
| F11 | vin2a_d19 | 0 | 1500 | CFG_VIN2A_D19_IN | pr1_pru1_gpi16 |
| B13 | vin2a_d20 | 0 | 100 | CFG_VIN2A_D20_IN | pr1_pru1_gpi17 |
| E13 | vin2a_d21 | 0 | 500 | CFG_VIN2A_D21_IN | pr1_pru1_gpi18 |
| C13 | vin2a_d22 | 0 | 500 | CFG_VIN2A_D22_IN | pr1_pru1_gpi19 |
| D13 | vin2a_d23 | 0 | 600 | CFG_VIN2A_D23_IN | pr1_pru1_gpi20 |
| A9 | vin2a_d3 | 0 | 900 | CFG_VIN2A_D3_IN | pr1_pru1_gpi0 |
| A8 | vin2a_d4 | 0 | 100 | CFG_VIN2A_D4_IN | pr1_pru1_gpi1 |
| A11 | vin2a_d5 | 0 | 600 | CFG_VIN2A_D5_IN | pr1_pru1_gpi2 |
| F10 | vin2a_d6 | 0 | 200 | CFG_VIN2A_D6_IN | pr1_pru1_gpi3 |
| A10 | vin2a_d7 | 0 | 400 | CFG_VIN2A_D7_IN | pr1_pru1_gpi4 |
| B10 | vin2a_d8 | 0 | 500 | CFG_VIN2A_D8_IN | pr1_pru1_gpi5 |
| E10 | vin2a_d9 | 0 | 600 | CFG_VIN2A_D9_IN | pr1_pru1_gpi6 |
Manual IO Timings Modes must be used to ensure some IO timings for PRU-ICSS1 PRU1 Direct Output mode. See Table 5-29Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 5-191Manual Functions Mapping for PRU-ICSS1 PRU1 Direct Output mode for a definition of the Manual modes.
Table 5-191 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | PR1_PRU1_DIR_OUT_MANUAL | CFG REGISTER | MUXMODE | |
|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | 13 | |||
| D10 | vin2a_d10 | 0 | 1000 | CFG_VIN2A_D10_OUT | pr1_pru1_gpo7 |
| C10 | vin2a_d11 | 0 | 1300 | CFG_VIN2A_D11_OUT | pr1_pru1_gpo8 |
| B11 | vin2a_d12 | 0 | 2300 | CFG_VIN2A_D12_OUT | pr1_pru1_gpo9 |
| D11 | vin2a_d13 | 0 | 2200 | CFG_VIN2A_D13_OUT | pr1_pru1_gpo10 |
| C11 | vin2a_d14 | 0 | 1800 | CFG_VIN2A_D14_OUT | pr1_pru1_gpo11 |
| B12 | vin2a_d15 | 0 | 1800 | CFG_VIN2A_D15_OUT | pr1_pru1_gpo12 |
| A12 | vin2a_d16 | 0 | 1600 | CFG_VIN2A_D16_OUT | pr1_pru1_gpo13 |
| A13 | vin2a_d17 | 0 | 2000 | CFG_VIN2A_D17_OUT | pr1_pru1_gpo14 |
| E11 | vin2a_d18 | 0 | 700 | CFG_VIN2A_D18_OUT | pr1_pru1_gpo15 |
| F11 | vin2a_d19 | 0 | 700 | CFG_VIN2A_D19_OUT | pr1_pru1_gpo16 |
| B13 | vin2a_d20 | 0 | 500 | CFG_VIN2A_D20_OUT | pr1_pru1_gpo17 |
| E13 | vin2a_d21 | 0 | 400 | CFG_VIN2A_D21_OUT | pr1_pru1_gpo18 |
| C13 | vin2a_d22 | 0 | 0 | CFG_VIN2A_D22_OUT | pr1_pru1_gpo19 |
| D13 | vin2a_d23 | 0 | 400 | CFG_VIN2A_D23_OUT | pr1_pru1_gpo20 |
| A9 | vin2a_d3 | 0 | 2200 | CFG_VIN2A_D3_OUT | pr1_pru1_gpo0 |
| A8 | vin2a_d4 | 540 | 2800 | CFG_VIN2A_D4_OUT | pr1_pru1_gpo1 |
| A11 | vin2a_d5 | 0 | 400 | CFG_VIN2A_D5_OUT | pr1_pru1_gpo2 |
| F10 | vin2a_d6 | 0 | 1500 | CFG_VIN2A_D6_OUT | pr1_pru1_gpo3 |
| A10 | vin2a_d7 | 0 | 2200 | CFG_VIN2A_D7_OUT | pr1_pru1_gpo4 |
| B10 | vin2a_d8 | 0 | 2600 | CFG_VIN2A_D8_OUT | pr1_pru1_gpo5 |
| E10 | vin2a_d9 | 0 | 2300 | CFG_VIN2A_D9_OUT | pr1_pru1_gpo6 |
Manual IO Timings Modes must be used to ensure some IO timings for PRU-ICSS1 PRU1 Parallel Capture Mode. See Table 5-29Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 5-192Manual Functions Mapping for PRU-ICSS1 PRU1 Parallel Capture Mode for a definition of the Manual modes.
Table 5-192 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | PR1_PRU1_PAR_CAP_MANUAL | CFG REGISTER | MUXMODE | |
|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | 12 | |||
| D10 | vin2a_d10 | 1535 | 0 | CFG_VIN2A_D10_IN | pr1_pru1_gpi7 |
| C10 | vin2a_d11 | 1151 | 0 | CFG_VIN2A_D11_IN | pr1_pru1_gpi8 |
| B11 | vin2a_d12 | 1173 | 0 | CFG_VIN2A_D12_IN | pr1_pru1_gpi9 |
| D11 | vin2a_d13 | 970 | 0 | CFG_VIN2A_D13_IN | pr1_pru1_gpi10 |
| C11 | vin2a_d14 | 1196 | 0 | CFG_VIN2A_D14_IN | pr1_pru1_gpi11 |
| B12 | vin2a_d15 | 1286 | 0 | CFG_VIN2A_D15_IN | pr1_pru1_gpi12 |
| A12 | vin2a_d16 | 1354 | 0 | CFG_VIN2A_D16_IN | pr1_pru1_gpi13 |
| A13 | vin2a_d17 | 1331 | 0 | CFG_VIN2A_D17_IN | pr1_pru1_gpi14 |
| E11 | vin2a_d18 | 2097 | 0 | CFG_VIN2A_D18_IN | pr1_pru1_gpi15 |
| F11 | vin2a_d19 | 0 | 453 | CFG_VIN2A_D19_IN | pr1_pru1_gpi16 |
| A9 | vin2a_d3 | 1566 | 0 | CFG_VIN2A_D3_IN | pr1_pru1_gpi0 |
| A8 | vin2a_d4 | 1012 | 0 | CFG_VIN2A_D4_IN | pr1_pru1_gpi1 |
| A11 | vin2a_d5 | 1337 | 0 | CFG_VIN2A_D5_IN | pr1_pru1_gpi2 |
| F10 | vin2a_d6 | 1130 | 0 | CFG_VIN2A_D6_IN | pr1_pru1_gpi3 |
| A10 | vin2a_d7 | 1202 | 0 | CFG_VIN2A_D7_IN | pr1_pru1_gpi4 |
| B10 | vin2a_d8 | 1395 | 0 | CFG_VIN2A_D8_IN | pr1_pru1_gpi5 |
| E10 | vin2a_d9 | 1338 | 0 | CFG_VIN2A_D9_IN | pr1_pru1_gpi6 |
Manual IO Timings Modes must be used to ensure some IO timings for PRU-ICSS2 PRU0 IOSET2 Direct Input mode. See Table 5-29Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 5-193Manual Functions Mapping for PRU-ICSS2 PRU0 IOSET2 Direct Input mode for a definition of the Manual modes.
Table 5-193 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | PR2_PRU0_DIR_IN_MANUAL2 | CFG REGISTER | MUXMODE | |
|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | 12 | |||
| Y5 | gpio6_10 | 1000 | 3300 | CFG_GPIO6_10_IN | pr2_pru0_gpi0 |
| Y6 | gpio6_11 | 1000 | 3400 | CFG_GPIO6_11_IN | pr2_pru0_gpi1 |
| F16 | mcasp1_axr15 | 0 | 1300 | CFG_MCASP1_AXR15_IN | pr2_pru0_gpi20 |
| E19 | mcasp2_aclkx | 0 | 800 | CFG_MCASP2_ACLKX_IN | pr2_pru0_gpi18 |
| A21 | mcasp2_axr2 | 0 | 1900 | CFG_MCASP2_AXR2_IN | pr2_pru0_gpi16 |
| B21 | mcasp2_axr3 | 0 | 1400 | CFG_MCASP2_AXR3_IN | pr2_pru0_gpi17 |
| D19 | mcasp2_fsx | 0 | 1400 | CFG_MCASP2_FSX_IN | pr2_pru0_gpi19 |
| B22 | mcasp3_axr0 | 0 | 1400 | CFG_MCASP3_AXR0_IN | pr2_pru0_gpi14 |
| B23 | mcasp3_axr1 | 0 | 1000 | CFG_MCASP3_AXR1_IN | pr2_pru0_gpi15 |
| A23 | mcasp3_fsx | 0 | 1300 | CFG_MCASP3_FSX_IN | pr2_pru0_gpi13 |
| Y2 | mmc3_clk | 1000 | 3700 | CFG_MMC3_CLK_IN | pr2_pru0_gpi2 |
| Y1 | mmc3_cmd | 1000 | 3500 | CFG_MMC3_CMD_IN | pr2_pru0_gpi3 |
| Y4 | mmc3_dat0 | 1000 | 3500 | CFG_MMC3_DAT0_IN | pr2_pru0_gpi4 |
| AA2 | mmc3_dat1 | 1000 | 4000 | CFG_MMC3_DAT1_IN | pr2_pru0_gpi5 |
| AA3 | mmc3_dat2 | 1000 | 3300 | CFG_MMC3_DAT2_IN | pr2_pru0_gpi6 |
| W2 | mmc3_dat3 | 1000 | 3900 | CFG_MMC3_DAT3_IN | pr2_pru0_gpi7 |
| Y3 | mmc3_dat4 | 1000 | 3500 | CFG_MMC3_DAT4_IN | pr2_pru0_gpi8 |
| AA1 | mmc3_dat5 | 1000 | 3600 | CFG_MMC3_DAT5_IN | pr2_pru0_gpi9 |
| AA4 | mmc3_dat6 | 1000 | 3500 | CFG_MMC3_DAT6_IN | pr2_pru0_gpi10 |
| AB1 | mmc3_dat7 | 1000 | 3100 | CFG_MMC3_DAT7_IN | pr2_pru0_gpi11 |
| A22 | mcasp3_aclkx | 0 | 0 | CFG_MCASP3_ACLKX_IN | pr2_pru0_gpi12 |
Manual IO Timings Modes must be used to ensure some IO timings for PRU-ICSS2 PRU0 IOSET2 Direct Output mode. See Table 5-29Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 5-194Manual Functions Mapping for PRU-ICSS2 PRU0 IOSET2 Direct Output mode for a definition of the Manual modes.
Table 5-194 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | PR2_PRU0_DIR_OUT_MANUAL2 | CFG REGISTER | MUXMODE | |
|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | 13 | |||
| Y5 | gpio6_10 | 1800 | 1900 | CFG_GPIO6_10_OUT | pr2_pru0_gpo0 |
| Y6 | gpio6_11 | 2500 | 2100 | CFG_GPIO6_11_OUT | pr2_pru0_gpo1 |
| F16 | mcasp1_axr15 | 0 | 400 | CFG_MCASP1_AXR15_OUT | pr2_pru0_gpo20 |
| E19 | mcasp2_aclkx | 0 | 400 | CFG_MCASP2_ACLKX_OUT | pr2_pru0_gpo18 |
| A21 | mcasp2_axr2 | 0 | 500 | CFG_MCASP2_AXR2_OUT | pr2_pru0_gpo16 |
| B21 | mcasp2_axr3 | 0 | 500 | CFG_MCASP2_AXR3_OUT | pr2_pru0_gpo17 |
| D19 | mcasp2_fsx | 0 | 0 | CFG_MCASP2_FSX_OUT | pr2_pru0_gpo19 |
| A22 | mcasp3_aclkx | 0 | 500 | CFG_MCASP3_ACLKX_OUT | pr2_pru0_gpo12 |
| B22 | mcasp3_axr0 | 0 | 0 | CFG_MCASP3_AXR0_OUT | pr2_pru0_gpo14 |
| B23 | mcasp3_axr1 | 0 | 200 | CFG_MCASP3_AXR1_OUT | pr2_pru0_gpo15 |
| A23 | mcasp3_fsx | 0 | 300 | CFG_MCASP3_FSX_OUT | pr2_pru0_gpo13 |
| Y2 | mmc3_clk | 2100 | 2200 | CFG_MMC3_CLK_OUT | pr2_pru0_gpo2 |
| Y1 | mmc3_cmd | 2300 | 2300 | CFG_MMC3_CMD_OUT | pr2_pru0_gpo3 |
| Y4 | mmc3_dat0 | 2000 | 1600 | CFG_MMC3_DAT0_OUT | pr2_pru0_gpo4 |
| AA2 | mmc3_dat1 | 2000 | 1700 | CFG_MMC3_DAT1_OUT | pr2_pru0_gpo5 |
| AA3 | mmc3_dat2 | 2050 | 2200 | CFG_MMC3_DAT2_OUT | pr2_pru0_gpo6 |
| W2 | mmc3_dat3 | 2000 | 2000 | CFG_MMC3_DAT3_OUT | pr2_pru0_gpo7 |
| Y3 | mmc3_dat4 | 2150 | 2600 | CFG_MMC3_DAT4_OUT | pr2_pru0_gpo8 |
| AA1 | mmc3_dat5 | 2400 | 2600 | CFG_MMC3_DAT5_OUT | pr2_pru0_gpo9 |
| AA4 | mmc3_dat6 | 2200 | 2300 | CFG_MMC3_DAT6_OUT | pr2_pru0_gpo10 |
| AB1 | mmc3_dat7 | 1800 | 2400 | CFG_MMC3_DAT7_OUT | pr2_pru0_gpo11 |
Manual IO Timings Modes must be used to ensure some IO timings for PRU-ICSS2 PRU1 IOSET1 Direct Input mode. See Table 5-29Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 5-195Manual Functions Mapping for PRU-ICSS2 PRU1 IOSET1 Direct Input mode for a definition of the Manual modes.
Table 5-195 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | PR2_PRU1_DIR_IN_MANUAL1 | CFG REGISTER | MUXMODE | |
|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | 12 | |||
| P5 | RMII_MHZ_50_CLK | 1400 | 1200 | CFG_RMII_MHZ_50_CLK_IN | pr2_pru1_gpi2 |
| L6 | mdio_d | 1300 | 1600 | CFG_MDIO_D_IN | pr2_pru1_gpi1 |
| L5 | mdio_mclk | 1400 | 800 | CFG_MDIO_MCLK_IN | pr2_pru1_gpi0 |
| N2 | rgmii0_rxc | 1400 | 500 | CFG_RGMII0_RXC_IN | pr2_pru1_gpi11 |
| P2 | rgmii0_rxctl | 1400 | 1800 | CFG_RGMII0_RXCTL_IN | pr2_pru1_gpi12 |
| N4 | rgmii0_rxd0 | 1400 | 1300 | CFG_RGMII0_RXD0_IN | pr2_pru1_gpi16 |
| N3 | rgmii0_rxd1 | 1400 | 1650 | CFG_RGMII0_RXD1_IN | pr2_pru1_gpi15 |
| P1 | rgmii0_rxd2 | 1400 | 1400 | CFG_RGMII0_RXD2_IN | pr2_pru1_gpi14 |
| N1 | rgmii0_rxd3 | 1400 | 1650 | CFG_RGMII0_RXD3_IN | pr2_pru1_gpi13 |
| T4 | rgmii0_txc | 1400 | 900 | CFG_RGMII0_TXC_IN | pr2_pru1_gpi5 |
| T5 | rgmii0_txctl | 1400 | 1300 | CFG_RGMII0_TXCTL_IN | pr2_pru1_gpi6 |
| R1 | rgmii0_txd0 | 1400 | 900 | CFG_RGMII0_TXD0_IN | pr2_pru1_gpi10 |
| R2 | rgmii0_txd1 | 1300 | 1400 | CFG_RGMII0_TXD1_IN | pr2_pru1_gpi9 |
| P3 | rgmii0_txd2 | 1300 | 1100 | CFG_RGMII0_TXD2_IN | pr2_pru1_gpi8 |
| P4 | rgmii0_txd3 | 1300 | 1300 | CFG_RGMII0_TXD3_IN | pr2_pru1_gpi7 |
| N5 | uart3_rxd | 1300 | 1000 | CFG_UART3_RXD_IN | pr2_pru1_gpi3 |
| N6 | uart3_txd | 1300 | 800 | CFG_UART3_TXD_IN | pr2_pru1_gpi4 |
Manual IO Timings Modes must be used to ensure some IO timings for PRU-ICSS2 PRU1 IOSET2 Direct Input mode. See Table 5-29Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 5-196Manual Functions Mapping for PRU-ICSS2 PRU1 IOSET2 Direct Input mode for a definition of the Manual modes.
Table 5-196 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | PR2_PRU1_DIR_IN_MANUAL2 | CFG REGISTER | MUXMODE | |
|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | 12 | |||
| C16 | mcasp1_aclkx | 400 | 0 | CFG_MCASP1_ACLKX_IN | pr2_pru1_gpi7 |
| D14 | mcasp1_axr0 | 700 | 200 | CFG_MCASP1_AXR0_IN | pr2_pru1_gpi8 |
| B14 | mcasp1_axr1 | 600 | 300 | CFG_MCASP1_AXR1_IN | pr2_pru1_gpi9 |
| B16 | mcasp1_axr10 | 600 | 500 | CFG_MCASP1_AXR10_IN | pr2_pru1_gpi12 |
| B18 | mcasp1_axr11 | 700 | 500 | CFG_MCASP1_AXR11_IN | pr2_pru1_gpi13 |
| A19 | mcasp1_axr12 | 500 | 0 | CFG_MCASP1_AXR12_IN | pr2_pru1_gpi14 |
| E17 | mcasp1_axr13 | 600 | 200 | CFG_MCASP1_AXR13_IN | pr2_pru1_gpi15 |
| E16 | mcasp1_axr14 | 600 | 0 | CFG_MCASP1_AXR14_IN | pr2_pru1_gpi16 |
| A18 | mcasp1_axr8 | 800 | 0 | CFG_MCASP1_AXR8_IN | pr2_pru1_gpi10 |
| B17 | mcasp1_axr9 | 600 | 300 | CFG_MCASP1_AXR9_IN | pr2_pru1_gpi11 |
| D23 | mcasp4_axr1 | 500 | 0 | CFG_MCASP4_AXR1_IN | pr2_pru1_gpi0 |
| AC3 | mcasp5_aclkx | 2100 | 1959 | CFG_MCASP5_ACLKX_IN | pr2_pru1_gpi1 |
| AA5 | mcasp5_axr0 | 2300 | 2000 | CFG_MCASP5_AXR0_IN | pr2_pru1_gpi3 |
| AC4 | mcasp5_axr1 | 2300 | 1800 | CFG_MCASP5_AXR1_IN | pr2_pru1_gpi4 |
| U6 | mcasp5_fsx | 2100 | 1780 | CFG_MCASP5_FSX_IN | pr2_pru1_gpi2 |
| J25 | xref_clk0 | 0 | 0 | CFG_XREF_CLK0_IN | pr2_pru1_gpi5 |
| J24 | xref_clk1 | 0 | 0 | CFG_XREF_CLK1_IN | pr2_pru1_gpi6 |
Manual IO Timings Modes must be used to ensure some IO timings for PRU-ICSS2 PRU1 IOSET1 Direct Output mode. See Table 5-29Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 5-197Manual Functions Mapping for PRU-ICSS2 PRU1 IOSET1 Direct Output mode for a definition of the Manual modes.
Table 5-197 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | PR2_PRU1_DIR_OUT_MANUAL1 | CFG REGISTER | MUXMODE | |
|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | 13 | |||
| P5 | RMII_MHZ_50_CLK | 2306 | 100 | CFG_RMII_MHZ_50_CLK_OUT | pr2_pru1_gpo2 |
| L6 | mdio_d | 1900 | 2000 | CFG_MDIO_D_OUT | pr2_pru1_gpo1 |
| L5 | mdio_mclk | 2000 | 1100 | CFG_MDIO_MCLK_OUT | pr2_pru1_gpo0 |
| N2 | rgmii0_rxc | 2000 | 1200 | CFG_RGMII0_RXC_OUT | pr2_pru1_gpo11 |
| P2 | rgmii0_rxctl | 2000 | 1700 | CFG_RGMII0_RXCTL_OUT | pr2_pru1_gpo12 |
| N4 | rgmii0_rxd0 | 2000 | 1000 | CFG_RGMII0_RXD0_OUT | pr2_pru1_gpo16 |
| N3 | rgmii0_rxd1 | 2200 | 1000 | CFG_RGMII0_RXD1_OUT | pr2_pru1_gpo15 |
| P1 | rgmii0_rxd2 | 2200 | 1300 | CFG_RGMII0_RXD2_OUT | pr2_pru1_gpo14 |
| N1 | rgmii0_rxd3 | 2250 | 1100 | CFG_RGMII0_RXD3_OUT | pr2_pru1_gpo13 |
| T4 | rgmii0_txc | 2350 | 1000 | CFG_RGMII0_TXC_OUT | pr2_pru1_gpo5 |
| T5 | rgmii0_txctl | 2000 | 1200 | CFG_RGMII0_TXCTL_OUT | pr2_pru1_gpo6 |
| R1 | rgmii0_txd0 | 2000 | 1500 | CFG_RGMII0_TXD0_OUT | pr2_pru1_gpo10 |
| R2 | rgmii0_txd1 | 1850 | 1000 | CFG_RGMII0_TXD1_OUT | pr2_pru1_gpo9 |
| P3 | rgmii0_txd2 | 2100 | 1100 | CFG_RGMII0_TXD2_OUT | pr2_pru1_gpo8 |
| P4 | rgmii0_txd3 | 2200 | 1000 | CFG_RGMII0_TXD3_OUT | pr2_pru1_gpo7 |
| N5 | uart3_rxd | 2000 | 1600 | CFG_UART3_RXD_OUT | pr2_pru1_gpo3 |
| N6 | uart3_txd | 2000 | 1000 | CFG_UART3_TXD_OUT | pr2_pru1_gpo4 |
Manual IO Timings Modes must be used to ensure some IO timings for PRU-ICSS2 PRU1 IOSET2 Direct Output mode. See Table 5-29Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 5-198Manual Functions Mapping for PRU-ICSS2 PRU1 IOSET2 Direct Output mode for a definition of the Manual modes.
Table 5-198 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | PR2_PRU1_DIR_OUT_MANUAL2 | CFG REGISTER | MUXMODE | |
|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | 13 | |||
| C16 | mcasp1_aclkx | 200 | 800 | CFG_MCASP1_ACLKX_OUT | pr2_pru1_gpo7 |
| D14 | mcasp1_axr0 | 200 | 1000 | CFG_MCASP1_AXR0_OUT | pr2_pru1_gpo8 |
| B14 | mcasp1_axr1 | 0 | 1110 | CFG_MCASP1_AXR1_OUT | pr2_pru1_gpo9 |
| B16 | mcasp1_axr10 | 0 | 2500 | CFG_MCASP1_AXR10_OUT | pr2_pru1_gpo12 |
| B18 | mcasp1_axr11 | 0 | 1900 | CFG_MCASP1_AXR11_OUT | pr2_pru1_gpo13 |
| A19 | mcasp1_axr12 | 0 | 2300 | CFG_MCASP1_AXR12_OUT | pr2_pru1_gpo14 |
| E17 | mcasp1_axr13 | 200 | 1200 | CFG_MCASP1_AXR13_OUT | pr2_pru1_gpo15 |
| E16 | mcasp1_axr14 | 200 | 1100 | CFG_MCASP1_AXR14_OUT | pr2_pru1_gpo16 |
| A18 | mcasp1_axr8 | 200 | 1600 | CFG_MCASP1_AXR8_OUT | pr2_pru1_gpo10 |
| B17 | mcasp1_axr9 | 0 | 1900 | CFG_MCASP1_AXR9_OUT | pr2_pru1_gpo11 |
| D23 | mcasp4_axr1 | 0 | 700 | CFG_MCASP4_AXR1_OUT | pr2_pru1_gpo0 |
| AC3 | mcasp5_aclkx | 1400 | 4000 | CFG_MCASP5_ACLKX_OUT | pr2_pru1_gpo1 |
| AA5 | mcasp5_axr0 | 1500 | 3000 | CFG_MCASP5_AXR0_OUT | pr2_pru1_gpo3 |
| AC4 | mcasp5_axr1 | 1500 | 1900 | CFG_MCASP5_AXR1_OUT | pr2_pru1_gpo4 |
| U6 | mcasp5_fsx | 1300 | 2700 | CFG_MCASP5_FSX_OUT | pr2_pru1_gpo2 |
| J25 | xref_clk0 | 0 | 160 | CFG_XREF_CLK0_OUT | pr2_pru1_gpo5 |
| J24 | xref_clk1 | 0 | 0 | CFG_XREF_CLK1_OUT | pr2_pru1_gpo6 |
Manual IO Timings Modes must be used to ensure some IO timings for PRU-ICSS2 PRU0 IOSET2 Parallel Capture Mode. See Table 5-29Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 5-199Manual Functions Mapping for PRU-ICSS2 PRU0 IOSET2 Parallel Capture Mode for a definition of the Manual modes.
Table 5-199 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | PR2_PRU0_PAR_CAP_MANUAL2 | CFG REGISTER | MUXMODE | |
|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | 12 | |||
| Y5 | gpio6_10 | 4125 | 481 | CFG_GPIO6_10_IN | pr2_pru0_gpi0 |
| Y6 | gpio6_11 | 3935 | 997 | CFG_GPIO6_11_IN | pr2_pru0_gpi1 |
| A21 | mcasp2_axr2 | 0 | 0 | CFG_MCASP2_AXR2_IN | pr2_pru0_gpi16 |
| A22 | mcasp3_aclkx | 571 | 0 | CFG_MCASP3_ACLKX_IN | pr2_pru0_gpi12 |
| B22 | mcasp3_axr0 | 1570 | 0 | CFG_MCASP3_AXR0_IN | pr2_pru0_gpi14 |
| B23 | mcasp3_axr1 | 1405 | 0 | CFG_MCASP3_AXR1_IN | pr2_pru0_gpi15 |
| A23 | mcasp3_fsx | 1946 | 0 | CFG_MCASP3_FSX_IN | pr2_pru0_gpi13 |
| Y2 | mmc3_clk | 4093 | 1066 | CFG_MMC3_CLK_IN | pr2_pru0_gpi2 |
| Y1 | mmc3_cmd | 4043 | 921 | CFG_MMC3_CMD_IN | pr2_pru0_gpi3 |
| Y4 | mmc3_dat0 | 4010 | 864 | CFG_MMC3_DAT0_IN | pr2_pru0_gpi4 |
| AA2 | mmc3_dat1 | 3817 | 1643 | CFG_MMC3_DAT1_IN | pr2_pru0_gpi5 |
| AA3 | mmc3_dat2 | 4040 | 673 | CFG_MMC3_DAT2_IN | pr2_pru0_gpi6 |
| W2 | mmc3_dat3 | 3923 | 1478 | CFG_MMC3_DAT3_IN | pr2_pru0_gpi7 |
| Y3 | mmc3_dat4 | 4096 | 729 | CFG_MMC3_DAT4_IN | pr2_pru0_gpi8 |
| AA1 | mmc3_dat5 | 3926 | 1271 | CFG_MMC3_DAT5_IN | pr2_pru0_gpi9 |
| AA4 | mmc3_dat6 | 4004 | 929 | CFG_MMC3_DAT6_IN | pr2_pru0_gpi10 |
| AB1 | mmc3_dat7 | 3963 | 666 | CFG_MMC3_DAT7_IN | pr2_pru0_gpi11 |
Manual IO Timings Modes must be used to ensure some IO timings for PRU-ICSS2 PRU1 IOSET1 Parallel Capture Mode. See Table 5-29Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 5-200Manual Functions Mapping for PRU-ICSS2 PRU1 IOSET1 Parallel Capture Mode for a definition of the Manual modes.
Table 5-200 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | PR2_PRU1_PAR_CAP_MANUAL1 | CFG REGISTER | MUXMODE | |
|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | 12 | |||
| P5 | RMII_MHZ_50_CLK | 1717 | 0 | CFG_RMII_MHZ_50_CLK_IN | pr2_pru1_gpi2 |
| L5 | mdio_d | 2088 | 0 | CFG_MDIO_D_IN | pr2_pru1_gpi1 |
| L6 | mdio_mclk | 1321 | 0 | CFG_MDIO_MCLK_IN | pr2_pru1_gpi0 |
| N2 | rgmii0_rxc | 1287 | 0 | CFG_RGMII0_RXC_IN | pr2_pru1_gpi11 |
| P2 | rgmii0_rxctl | 2456 | 0 | CFG_RGMII0_RXCTL_IN | pr2_pru1_gpi12 |
| N4 | rgmii0_rxd0 | 0 | 0 | CFG_RGMII0_RXD0_IN | pr2_pru1_gpi16 |
| N3 | rgmii0_rxd1 | 2157 | 0 | CFG_RGMII0_RXD1_IN | pr2_pru1_gpi15 |
| P1 | rgmii0_rxd2 | 2008 | 0 | CFG_RGMII0_RXD2_IN | pr2_pru1_gpi14 |
| N1 | rgmii0_rxd3 | 2271 | 0 | CFG_RGMII0_RXD3_IN | pr2_pru1_gpi13 |
| T4 | rgmii0_txc | 1851 | 0 | CFG_RGMII0_TXC_IN | pr2_pru1_gpi5 |
| T5 | rgmii0_txctl | 1875 | 0 | CFG_RGMII0_TXCTL_IN | pr2_pru1_gpi6 |
| R1 | rgmii0_txd0 | 1685 | 0 | CFG_RGMII0_TXD0_IN | pr2_pru1_gpi10 |
| R2 | rgmii0_txd1 | 2131 | 0 | CFG_RGMII0_TXD1_IN | pr2_pru1_gpi9 |
| P3 | rgmii0_txd2 | 1734 | 0 | CFG_RGMII0_TXD2_IN | pr2_pru1_gpi8 |
| P4 | rgmii0_txd3 | 1764 | 0 | CFG_RGMII0_TXD3_IN | pr2_pru1_gpi7 |
| N5 | uart3_rxd | 1654 | 0 | CFG_UART3_RXD_IN | pr2_pru1_gpi3 |
| N6 | uart3_txd | 1242 | 0 | CFG_UART3_TXD_IN | pr2_pru1_gpi4 |
Manual IO Timings Modes must be used to ensure some IO timings for PRU-ICSS2 PRU1 IOSET2 Parallel Capture Mode. See Table 5-29Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 5-201Manual Functions Mapping for PRU-ICSS2 PRU1 IOSET2 Parallel Capture Mode for a definition of the Manual modes.
Table 5-201 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | PR2_PRU1_PAR_CAP_MANUAL2 | CFG REGISTER | MUXMODE | |
|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | 12 | |||
| C16 | mcasp1_aclkx | 1928 | 0 | CFG_MCASP1_ACLKX_IN | pr2_pru1_gpi7 |
| D14 | mcasp1_axr0 | 2413 | 0 | CFG_MCASP1_AXR0_IN | pr2_pru1_gpi8 |
| B14 | mcasp1_axr1 | 2523 | 25 | CFG_MCASP1_AXR1_IN | pr2_pru1_gpi9 |
| B16 | mcasp1_axr10 | 2607 | 0 | CFG_MCASP1_AXR10_IN | pr2_pru1_gpi12 |
| B18 | mcasp1_axr11 | 2669 | 92 | CFG_MCASP1_AXR11_IN | pr2_pru1_gpi13 |
| A19 | mcasp1_axr12 | 2225 | 0 | CFG_MCASP1_AXR12_IN | pr2_pru1_gpi14 |
| E17 | mcasp1_axr13 | 2315 | 0 | CFG_MCASP1_AXR13_IN | pr2_pru1_gpi15 |
| E16 | mcasp1_axr14 | 0 | 0 | CFG_MCASP1_AXR14_IN | pr2_pru1_gpi16 |
| A18 | mcasp1_axr8 | 2201 | 0 | CFG_MCASP1_AXR8_IN | pr2_pru1_gpi10 |
| B17 | mcasp1_axr9 | 2293 | 278 | CFG_MCASP1_AXR9_IN | pr2_pru1_gpi11 |
| D23 | mcasp4_axr1 | 1759 | 0 | CFG_MCASP4_AXR1_IN | pr2_pru1_gpi0 |
| AC3 | mcasp5_aclkx | 3732 | 1810 | CFG_MCASP5_ACLKX_IN | pr2_pru1_gpi1 |
| AA5 | mcasp5_axr0 | 3776 | 2255 | CFG_MCASP5_AXR0_IN | pr2_pru1_gpi3 |
| AC4 | mcasp5_axr1 | 3886 | 1923 | CFG_MCASP5_AXR1_IN | pr2_pru1_gpi4 |
| U6 | mcasp5_fsx | 3800 | 1449 | CFG_MCASP5_FSX_IN | pr2_pru1_gpi2 |
| J25 | xref_clk0 | 1375 | 21 | CFG_XREF_CLK0_IN | pr2_pru1_gpi5 |
| J24 | xref_clk1 | 1320 | 0 | CFG_XREF_CLK1_IN | pr2_pru1_gpi6 |