SPRS968F August 2016 – November 2019 DRA790 , DRA791 , DRA793 , DRA797
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | DESCRIPTION | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| vdd | Supply voltage range for the core domain during OTP operation | 1.11 | 1.15 | 1.2 | V | |
| vpp | Supply voltage range for the eFuse ROM domain during normal operation | NC | V | |||
| Supply voltage range for the eFuse ROM domain during OTP programming(1)(2) | 1.8 | V | ||||
| I(vpp) | 100 | mA | ||||
| Tj | Temperature (junction) | 0 | 25 | 85 | ºC | |