SLVSGJ9A May 2024 – October 2025 DRV7308
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| GaN POWER TRANSISTOR | ||||||
| RDS(ON) | GaN transistor on resistance | VGVDD = 15V, IOUTx = 1A,TJ = 25oC, | 205 | 320 | mΩ | |
| RDS(ON) | GaN transistor on resistance | VGVDD = 15V, IOUTx = 1A, TJ = 150oC, | 370 | mΩ | ||
| VSD | Third-quadrant mode source-drain voltage | INx = 0V, ISD = 0.1A, TJ = 25oC | 1.5 | 2.5 | V | |
| VSD | Third-quadrant mode source-drain voltage | INx = 0V, ISD = 4A, TJ = 25oC | 2.8 | V | ||
| QRR | Reverse recovery charge | VR = 300 V, ISD = 4 A, dISD/dt = 0.2 A/ns | 0 | nC | ||
| SWITCHING CHARACTERISTICS | ||||||
| SR | Phase pin slew rate switching low to high (Rising from 20 % to 80 %) | VVM= 300V, SR setting = 0 | 4 | V/ns | ||
| SR | Phase pin slew rate switching high to low (Falling from 80 % to 20 %) | VVM= 300V, SR setting = 0 | 4 | V/ns | ||
| SR | Phase pin slew rate switching low to high (Rising from 20 % to 80 %) | VVM= 300V, SR setting = 1 | 10 | V/ns | ||
| SR | Phase pin slew rate switching high to low (Falling from 80 % to 20 %) | VVM= 300V, SR setting = 1 | 10 | V/ns | ||
| SR | Phase pin slew rate switching low to high (Rising from 20 % to 80 %) | VVM= 300V, SR setting = 2 | 20 | V/ns | ||
| SR | Phase pin slew rate switching high to low (Falling from 80 % to 20 %) | VVM= 300V, SR setting = 2 | 20 | V/ns | ||
| SR | Phase pin slew rate switching low to high (Rising from 20 % to 80 %) | VVM= 300V, SR setting = 3 | 40 | V/ns | ||
| SR | Phase pin slew rate switching high to low (Falling from 80 % to 20 %) | VVM= 300V, SR setting = 3 | 40 | V/ns | ||
| tpd,on | Propagation delay, turn on | VINHx, VINLx = logic low to high, VVM = 300V, ID = 4A, SR = 0 |
125 | ns | ||
| tdelay,on | Turn on delay time | VINHx, VINLx = logic low to high, VVM = 300V, ID = 4A, SR = 0 | 75 | ns | ||
| tpd,off | Propagation delay, turn off | VINHx, VINLx = logic high to low, VVM = 300V, ID = 4A, SR = 0 |
135 | ns | ||
| tdelay,off | Turn off delay time | VINHx, VINLx = logic high to low, VVM = 300V, ID = 4A, SR = 0 | 75 | ns | ||
| tDEAD | Output dead time (high to low) | VVM = 300V, IOUTx = 4A, Current going out of phase node (OUTx) SR = 0, 1 |
40 | ns | ||
| tDEAD | Output dead time (high to low) | VVM = 300V, IOUTx = 4A, Current going into phase node (OUTx), SR = 0 | 100 | ns | ||
| tDEAD | Output dead time (high to low) | VVM = 300V, IOUTx = 4A, Current going into phase node (OUTx), SR = 1 or 2 or 3 | 100 | ns | ||
| tDEAD | Output dead time (low to high) | VVM = 300V, IOUTx = 4A, Current going into phase node (OUTx) | 40 | ns | ||
| tstart | Start up time | VGVDD > VGVDD_UV_ON. EN = low to high, INLx = 1, low side GaNFET turns ON |
2 | ms | ||
| toff | Device turn off time - to sleep | VGVDD > VGVDD_UV_ON. EN = high to low | 40 | 80 | us | |
| tclr_flt | Time to clear any latched fault using EN | EN = low pulse width | 15 | 40 | us | |
| toff | Device turn off time- gate driver off | VGVDD > VGVDD_UV_ON. EN = high to low, INLx = 1, low side GaNFET turns OFF |
80 | µs | ||
| GVDD POWER SUPPLY | ||||||
| IGVDD,Q | GVDD operating current, driver enabled, no switching | EN = High, VVM = 300V, INx = 0 |
2.3 | mA | ||
| IGVDD,3SW | GVDD average operating current, driver enabled, GaN switching, No load at OUTx pins | EN = High, Fsw = 20kHz, 3-half bridge switching at 50% complimentary PWM, VVM = 300V, VGVDD = 15V, SR = 0 | 3.7 | mA | ||
| VGVDD_UV_R | GVDD undervoltage threshold - rising | GVDD rising | 10 | V | ||
| VGVDD_UV_F | GVDD undervoltage threshold - falling | GVDD falling | 9 | V | ||
| VGVDD_UV_HYS | GVDD undervoltage detection hysteresis | GVDD rising to falling threshold | 500 | mV | ||
| tUVLO_GVDD | GVDD undervoltage deglitch time | 20 | µs | |||
| BOOTSTRAP POWER SUPPLY | ||||||
| RDS_ BST | Bootstrap rectifier on resistance | VGVDD = 15V, VVM = 300V | 30 | Ω | ||
| ILMT_BST | Bootstrap rectifier current limit | EN = High, VGVDD = 15V, VVM = 300V, INLx = High, INHx = Low, VBOOTx - VOUTx = 12V | 150 | 250 | mA | |
| IBST_PK | Bootstrap rectifier peak transient current | EN = High, VGVDD = 15V, VVM = 300V, INLx = High, INHx = Low, VBOOTx - VOUTx = 0 V | 350 | mA | ||
| IBST_Q | Bootstrap quiescent current | EN = High, INHx = Low, INLx = Low, VGVDD = 15V, VBOOTx - VOUTx = 12V |
100 | 145 | µA | |
| IBST_Q | Bootstrap quiescent current | EN = High, INHx = High, INLx = Low, VGVDD = 15V, VBOOTx - VOUTx = 12V |
350 | µA | ||
| VBST_UV | Bootstrap supply undervoltage | BOOTx rising | 9 | V | ||
| VBST_UV | Bootstrap supply undervoltage | BOOTx falling | 8 | V | ||
| VBST_UV_HYS | Bootstrap supply undervoltage hysteresis | 500 | mV | |||
| tBST_UV | Bootstrap supply undervoltage deglitch time | 20 | µs | |||
| LOGIC-LEVEL INPUTS (EN, INHx, INLx, BRAKE) | ||||||
| VIL | Input logic low voltage | INHx, INLx, BRAKE, EN | 0.8 | V | ||
| VIH | Input logic high voltage | INHx, INLx, BRAKE, EN | 2.2 | V | ||
| VHYS | Input logic hysteresis | INHx, INLx, BRAKE, EN | 300 | 450 | 650 | mV |
| IIL | Input logic low current (INHx, INLx, BRAKE, EN) | VI = 0 V | -1 | 1 | µA | |
| IIL | Input logic low current (BRAKE, EN) | VI = 0 V | -1 | 1 | µA | |
| RPD | Input pulldown resistance | INHx, INLx, EN | 70 | 100 | 130 | kΩ |
| RPD | Input pulldown resistance | BRAKE |
15 | 20 | 25 | kΩ |
| tdeg | Input logic deglitch time | INHx, INLx |
25 | 50 | ns | |
| tdeg | Input logic deglitch time | EN | 80 | µs | ||
| tdeg | Input logic deglitch time | BRAKE |
1200 | 2000 | ns | |
| MULTI-LEVEL INPUT (SR) | ||||||
| RL1 | SR setting = 0 | Tied to GND | 0 | 1 | kΩ | |
| RL2 | SR setting = 1 | Tied to GVDD | 0 | 1 | kΩ | |
| RL3 | SR setting =2 | R tied to GND (R = 5 kΩ to 15 kΩ) | 5 | 15 | kΩ | |
| RL4 | SR setting = 3 | R tied to GND (R = 40 kΩ to 100 kΩ) | 40 | 100 | kΩ | |
| OPEN-DRAIN OUTPUTS (nFAULT) | ||||||
| VOL | Output logic low voltage | IOD = 5 mA | 0.4 | V | ||
| IOH | Output logic high current | VOD = 5 V | -1 | 1 | µA | |
| COD | Output capacitance | 30 | pF | |||
| GaN PREDRIVER PROTECTION | ||||||
| IOCP_GaN | Low-side GaN FET overcurrent detection threshold | VGVDD = 15V, VVM = 300V, TJ=25oC | 7.5 | 24 | A | |
| IOCP_GaN | Low-side GaN FET overcurrent detection threshold | VGVDD = 15V, VVM = 300V, TJ=125oC | 5 | A | ||
| tOCP_GaN_BT | Blanking time (including deglitch) | VGVDD = 15V, VVM = 300V | 150 | ns | ||
| tOCP_GaN_PD | Propagation delay (to FET turn off) | VGVDD = 15V, VVM = 300V | 50 | ns | ||
| TSD_RISE | Thermal shutdown rising | Die temperature (TJ ) | 145 | 165 | 185 | oC |
| TSD_FALL | Thermal shutdown falling | Die temperature (TJ ) | 125 | 145 | 165 | oC |
| TSD_HYST | Thermal shutdown hysteresis | Die temperature (TJ ) | 13 | 20 | oC | |
| CURRENT LIMIT COMPARATOR (ILIMIT) | ||||||
| Ib | Input bias current (ILIMIT) | VILIMIT = 0.5V | 1 | µA | ||
| Voff | ILIMIT comparator input voltage offset | VILIMIT = 1.0V | ±2.5 | mV | ||
| VILIMIT_DIS | Minimum ILIMIT voltage to disable ILIMIT OCP | 2.2 | 2.6 | V | ||
| VILIMIT | Operational voltage range at ILIMIT | 2 | V | |||
| tblank | Over current detection blanking on all SLx inputs, from any INHx/INLx turn on/off |
400 | 620 | ns | ||
| tdeglitch | Over current detection de-glitch time | 190 | 330 | ns | ||
| tfilter | ILIMIT comparator input RC filter time (SLx) | VSLx = 0 to 1V step, VILIMIT = 0.63V |
250 | 450 | ns | |
| tfilter | ILIMIT reference voltage input RC filter time (ILIMIT) | VILIMIT = 1 to 0V step, VSLx = 0.37V | 600 | 1000 | ns | |
| tpd_OFF | Propagation delay time from ILIMIT over current detection to all GaN FETs turn off | VILIMIT = 0.63V, VSLx = 0 to 1V step, INx = constant | 1.2 | µs | ||
| tpd_FAULT | Propagation delay time from ILIMIT over current detection to nFAULT pin report | VILIMIT = 0.63V, VSLx = 0 to 1V step, INx =constant | 1 | µs | ||
| OPERATIONAL AMPLIFIER | ||||||
| VLINEAR | Output voltage swing | RL = 10k to GND |
0.02 | 4.9 | V | |
| GBW | Gain bandwidth product | RL= 10k, G = +1 | 11 | MHz | ||
| VSR_opamp | Output voltage slew rate | RL= 10k, G = +1 | 26 | V/µs | ||
| tset | Settling time to ±1% | 2-V step , G = +1, CL = 130 pF, RL = 10k | 0.4 | µs | ||
| AOL | Open-loop voltage gain | 0.04 V < VAMPOUT < 4.8 V, RL = 10 kΩ to GND |
106 | dB | ||
| φm | Phase margin | G = +1, RL = 10k |
60 | o | ||
| VCOM | Common mode input range | 0 | 5 | V | ||
| VOFF | Input offset voltage error | TA = –40°C to 125°C | ±1 | mV | ||
| VDRIFT | Drift offset | TA = –40°C to 125°C |
±2 | µV/oC | ||
| Ibias | Input bias current | VAMPIN- = VAMPIN+ = 2.5V | ±100 | nA | ||
| Ibias_off | Input bias offset current | VAMPIN- = VAMPIN+ = 2.5V |
±10 | nA | ||
| CMRR | Common mode rejection ratio | – 0.1 V < VCM < 5 V, TA = –40°C to 125°C | 96 | dB | ||
| ISC_opamp | Short-circuit current | ±20 | mA | |||
| Zo | Open-loop output impedance | f = 5 MHz |
250 | Ω | ||
| CL | Capacitive load drive | 130 | pF | |||
| TEMPERATURE SENSOR | ||||||
| VT | Temperature sense element output (VTEMP) voltage | TA = 25°C | 1.98 | V | ||
| RT | Minimum load resistance on VTEMP pin | test condition of VT | 90 | kΩ | ||
| CT | Maximum load capacitance at VTEMP pin | test condition of VT | 130 | pF | ||