SLVSHE0 August 2025 DRV8002-Q1
PRODUCTION DATA
Each high-side driver has a dedicated PWM generator with 10-bit duty cycle resolution. The frequency and duty of each PWM generator can be controlled independently.
When configuring the high-side driver duty cycle a value up to 1022 (99.8%) can be selected.
Required Register Configuration Sequence:
The frequency of the PWM generator is controlled by bits PWM_OUTX_FREQ from register HS_PWM_FREQ_CNFG as shown in the table below:
| PWM_OUTX_FREQ | PWM Frequency (Hz) |
|---|---|
| 00b | 108 |
| 01b | 217 |
| 10b | 289 |
| 11b | 434 |