SLVSHE0 August 2025 DRV8002-Q1
PRODUCTION DATA
Table 9-1 lists a set of example input parameters for the system design.
| PARAMETER | VALUE |
|---|---|
| PVDD Supply Voltage Range | 9 to 18V |
| PVDD Nominal Supply Voltage | 13.5V |
| DVDD Logic Supply Voltage Range | 3.3V |
| IPROPI Resistance | 2.35kΩ |
| H-bridge MOSFET Total Gate Charge | 30nC (typical) at VGS = 10V |
| H-bridge MOSFET Gate to Drain Charge | 5nC (typical) |
| H-bridge MOSFET On Resistance | 4mΩ |
| Target Output Rise Time | 750-1000ns |
| Target Output Fall Time | 250-500ns |
| PWM Frequency | 20kHz |
| Maximum H-bridge Motor Current | 25A |
| Shunt Resistor Power Capability | 3W |