SLVSG25A January 2023 – March 2024 DRV8144-Q1
PRODUCTION DATA
Load = 1.5mH / 4.7 Ohm, VVM = 13.5 V, refer high-side recirculation waveform
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SRLSOFF | Output voltage rise time, 10% - 90% | SR = 3'b000 or LVL2 | 1.3 | V/µs | ||
SR = 3'b001 (SPI only) | 4.3 | V/µs | ||||
SR = 3'b010 (SPI only) | 7.3 | V/µs | ||||
SR = 3'b011 or LVL3 | 12.8 | V/µs | ||||
SR = 3'b100 or LVL4 | 18.2 | V/µs | ||||
SR = 3'b101 or LVL1 | 23.4 | V/µs | ||||
SR = 3'b110 or LVL6 | 33.4 | V/µs | ||||
SR = 3'b111 or LVL5 | 41.6 | V/µs | ||||
tPD_LSOFF | Propagation time during output voltage rise | SR = 3'b000 or LVL2 | 1.7 | µs | ||
SR = 3'b001 (SPI only) | 1 | µs | ||||
SR = 3'b010 (SPI only) | 0.8 | µs | ||||
SR = 3'b011 or LVL3 | 0.7 | µs | ||||
SR = 3'b100 & 3'b101 or LVL4 & LVL1 | 0.6 | µs | ||||
SR = 3'b110 & 3'b111 or LVL6 & LVL5 | 0.5 | µs | ||||
tDEAD_LSOFF | Dead time during output voltage rise | All SRs | 0.9 | µs | ||
SRLSON | Output voltage fall time, 90% - 10% | SR = 3'b000 or LVL2 | 1.3 | V/µs | ||
SR = 3'b001 (SPI only) | 4.3 | V/µs | ||||
SR = 3'b010 (SPI only) | 7.3 | V/µs | ||||
SR = 3'b011 or LVL3 | 12.8 | V/µs | ||||
SR = 3'b100 or LVL4 | 18.2 | V/µs | ||||
SR = 3'b101 or LVL1 | 23.4 | V/µs | ||||
SR = 3'b110 or LVL6 | 33.4 | V/µs | ||||
SR = 3'b111 or LVL5 | 41.6 | V/µs | ||||
tPD_LSON | Propagation time during output voltage fall | SR = 3'b000 or LVL2 | 1.8 | µs | ||
SR = 3'b001 (SPI only) | 0.9 | µs | ||||
SR = 3'b010 (SPI only) | 0.7 | µs | ||||
SR = 3'b011 or LVL3 | 0.5 | µs | ||||
SR = 3'b100 or LVL4 | 0.4 | µs | ||||
SR = 3'b101 or LVL1 | 0.35 | µs | ||||
SR = 3'b110 & 3'b111 or LVL6 & LVL5 | 0.3 | µs | ||||
tDEAD_LSON | Dead time during output voltage fall | SR = 3'b000 or LVL2 | 3 | µs | ||
SR = 3'b001 (SPI only) | 1.3 | µs | ||||
SR = 3'b010 (SPI only) | 1 | µs | ||||
SR = 3'b011 or LVL3 | 0.8 | µs | ||||
All other SRs | 0.6 | µs | ||||
MatchSRLS | Output voltage rise and fall slew rate matching | All SRs | -20 | +20 | % |