SLVSG25A January 2023 – March 2024 DRV8144-Q1
PRODUCTION DATA
For the SPI variant, S_DIAG is a 2-bit setting in the CONFIG2 register. Depending on the mode, its configurations are summarized in the table below.
S_DIAG bits | STANDBY state | ACTIVE state | ||
---|---|---|---|---|
Off-state diagnostics | On-state diagnostics | IPROPI / ITRIP | Comment | |
2'b00 | Disabled | Disabled | Available | Use for low-side load |
2'b01 | Enabled(1) | Disabled | Available | |
2'b10 | Disabled | Available | Disabled | Use for high-side load |
2'b11 | Enabled(1) | Available | Disabled |
In the SPI variant of the device, the settings can be changed anytime when SPI communication is available by writing to the S_DIAG bits. This change is immediately reflected.