SLVSG25A January 2023 – March 2024 DRV8144-Q1
PRODUCTION DATA
For the HW variant, the DIAG pin is a 6-level setting. Depending on the mode, its configurations are summarized in the table below.
| DIAG pin | STANDBY state | ACTIVE state | ||
|---|---|---|---|---|
| Off-state diagnostics | Fault reaction | IPROPI / ITRIP | Comment | |
| RLVL1OF6 | Disabled | Retry | Available | Use for low-side load |
| RLVL2OF6 | Enabled(1) | Latch | Available | |
| RLVL3OF6 | Enabled(1) | Latch | Disabled | Use for high-side load |
| RLVL4OF6 | Enabled(1) | Retry | Disabled | |
| RLVL5OF6 | Disabled | Latch | Available | Use for low-side load |
| RLVL6OF6 | Enabled(1) | Retry | Available | |
In the HW variant, the DIAG pin is latched during device initialization following power-up or wake-up from sleep. Update during operation is blocked.