SLVSG25A January 2023 – March 2024 DRV8144-Q1
PRODUCTION DATA
| Component | PIN | Recommendation |
|---|---|---|
| CVM1 | VM | 0.1 µF, low ESR ceramic capacitor to GND rated for VM |
| CVM2 | VM | Local bulk capacitor to GND, 10 µF or higher, rated for VM to handle load transients. Refer the section on bulk capacitor sizing. |
| CVCP | VCP | 1µF, 6.3 V low ESR ceramic capacitor to VM |
| RIPROPI | IPROPI | Typically 500 - 5000 Ω 0.063 W resistor to GND, depending on the controller ADC dynamic range. Pin can be shorted to GND if ITRIP and IPROPI function is not needed. |
| CIPROPI | IPROPI | Optional 10 - 100nF, 6.3 V capacitor to GND to slow down the ITRIP regulation loop. Refer Over Current Protection (OCP) section. |
| RnFAULT | nFAULT | Typically 1KΩ - 10 KΩ, 0.063 W pull-up resistor to controller supply. If nFAULT signaling is not used, this pin can be short to GND or left open. |