SLVSG24C November 2021 – November 2022 DRV8244-Q1
PRODMIX
Table 9-1 summarizes the utility of the device features for different type of inductive loads.
| LOAD TYPE | Configuration | Device Feature | |||
|---|---|---|---|---|---|
| Device | Recirculation Path | Slew Rate | Current sense | ITRIP regulation | |
| Bi-directional motor or solenoid(1) | DRV824x in PH/EN or PWM mode | High-side | Full range | Continuous | Useful |
| 2 Uni-directional motors or low-side solenoids (one side connected to GND) | DRV824x in Independent mode(2) | Low-side | Limited(4) | Discontinuous(3), | Individual load regulation not possible |
| 2 High-side solenoids (one side connected to VM) | DRV824x in Independent mode(2) | High-side | Full range | Not available, need external solution | |