SLVSG24C November 2021 – November 2022 DRV8244-Q1
PRODMIX
| PIN | TYPE (1) | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | SCLK | I | SPI - Serial Clock input. |
| 2 | nSCS | I | SPI - Chip Select. An active low on this pin enables the serial interface communication. |
| 3 | PH/IN2 | I | Controller input pin for bridge operation. For details, see the Bridge Control section. |
| 4 | EN/IN1 | I | Controller input pin for bridge operation. For details, see the Bridge Control section. |
| 5 | DRVOFF | I | Controller input pin for bridge Hi-Z. For details, see the Bridge Control section. |
| 6, 7, 8, 21, 22, 23 | VM | P | Power supply. This pin is the motor supply voltage. Must combine with the rest of VM pins (6 total) to support device current capability. Bypass this pin to GND with a 0.1-µF ceramic capacitor and a bulk capacitor. |
| 9, 10, 11 | OUT1 | P | Half-bridge output 1. Connect this pin to the motor or load. Must combine with the rest of OUT1 pins (3 total) to support device current capability. |
| 12, 13, 14, 15, 16, 17 | GND | G | Ground pin. Must combine with the rest of GND pins (6 total) to support device current capability. |
| 18, 19, 20 | OUT2 | P | Half-bridge output 2. Connect this pin to the motor or load. Must combine with the rest of OUT2 pins (3 total) to support device current capability. |
| 24 | nSLEEP | I | SPI (S) variant: Controller input pin for SLEEP. For details, see the Bridge Control section. Also VIO logic level for SDO. |
| VDD | P | SPI (P) variant: Logic power supply to the device. | |
| 25 | IPROPI | I/O | Driver load current analog feedback. For details, refer to IPROPI in the Device Configuration section. |
| 26 | nFAULT | OD | Fault indication to the controller. For details, refer to nFAULT in the Device Configuration section. |
| 27 | SDO | PP | SPI - Serial Data Output. Data is updated at the rising edge of SCLK. |
| 28 | SDI | I | SPI - Serial Data Input. Data is captured at the falling edge of SCLK. |