SLVSG24C November 2021 – November 2022 DRV8244-Q1
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SRHSON | Output voltage rise time, 10% - 90% | All SRs | 6.5 | V/µs | ||
| tPD_HSON | Propagation time during output voltage rise | SR = 3'b000 or LVL2 | 4.2 | µs | ||
| SR = 3'b001 (SPI only) | 2 | µs | ||||
| SR = 3'b010 (SPI only) | 1.5 | µs | ||||
| SR = 3'b011 or LVL3 | 1.2 | µs | ||||
| All other SRs | 0.9 | µs | ||||
| tDEAD_HSON | Dead time during output voltage rise | SR = 3'b000 or LVL2 | 1.5 | µs | ||
| SR = 3'b001 (SPI only) | 1 | µs | ||||
| SR = 3'b010 (SPI only) | 0.8 | µs | ||||
| All other SRs | 0.45 | µs | ||||
| SRHSOFF | Output voltage fall time, 90% - 10% | SR = 3'b000 or 3'b001 or 3'b010 or LVL2 | 36 | V/µs | ||
| SR = 3'b011 or LVL3 | 12 | V/µs | ||||
| SR = 3'b100 or LVL4 | 16 | V/µs | ||||
| SR = 3'b101 or LVL1 | 21 | V/µs | ||||
| SR = 3'b110 or LVL6 | 30 | V/µs | ||||
| SR = 3'b111 or LVL5 | 39 | V/µs | ||||
| tPD_HSOFF | Propagation time during output voltage fall | All SRs | 0.25 | µs | ||
| tDEAD_HSOFF | Dead time during output voltage fall | All SRs | 0.2 | µs | ||
| tBLANK | Current regulation blanking time after OUT slewing for current sense output to settle (Valid for only for LS recirculation) | All SRs | 3.4 | µs | ||