SLVSE12A March 2018 – April 2019 DRV8343-Q1
PRODUCTION DATA.
IC12 Control is shown in Figure 60 and described in Table 32.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LS_REF | CSA_FET | CSA_GAIN_C | CSA_GAIN_B | CSA_GAIN_A | |||
| R/W-0b | R/W-0b | R/W-10b | R/W-10b | R/W-10b | |||
| Bit | Field | Type | Default | Description |
|---|---|---|---|---|
| 7 | LS_REF | R/W | 0b |
0b = VDS_OCP for the low-side MOSFET is measured across DLx to SLx 1b = VDS_OCP for the low-side MOSFET is measured across DLx to AGND (see Figure 37) |
| 6 | CSA_FET | R/W | 0b |
0b = Current sense amplifier positive input is SPx 1b = Current sense amplifier positive input is DLx (also automatically sets the LS_REF bit to 1b |
| 5-4 | CSA_GAIN_C | R/W | 10b |
00b = 5 V/V current sense amplifier gain 01b = 10 V/V current sense amplifier gain 10b = 20 V/V current sense amplifier gain 11b = 40 V/V current sense amplifier gain |
| 3-2 | CSA_GAIN_B | R/W | 10b |
00b = 5 V/V current sense amplifier gain 01b = 10 V/V current sense amplifier gain 10b = 20 V/V current sense amplifier gain 11b = 40 V/V current sense amplifier gain |
| 1-0 | CSA_GAIN_A | R/W | 10b |
00b = 5 V/V current sense amplifier gain 01b = 10 V/V current sense amplifier gain 10b = 20 V/V current sense amplifier gain 11b = 40 V/V current sense amplifier gain |