SLOSE84B August 2022 – October 2023 DRV8452
PRODUCTION DATA
In smart tune Ripple Control decay mode, the PWM off time is variable depending on the current level and operating parameters. It operates by setting an IVALLEY level along with the ITRIP level. When the current level reaches ITRIP, instead of entering slow decay until the tOFF time expires, the driver enters slow decay until IVALLEY is reached.
The magnitude of the ripple current in smart tune ripple control mode is programmed by the RC_RIPPLE[1:0] bits or the TOFF pin, as shown in Table 7-20.
H/W Interface | SPI Interface | Current Ripple at a specific microstep level |
---|---|---|
TOFF | RC_RIPPLE | |
0 | 00b (default) | 25 mA + 1% of ITRIP |
1 | 01b | 25 mA + 2% of ITRIP |
Hi-Z | 10b | 25 mA + 4% of ITRIP |
330kΩ to GND | 11b | 25 mA + 6% of ITRIP |
The smart tune ripple control scheme allows much tighter regulation of the ripple current, thereby improving motor efficiency and reducing audible noise. Select a ripple current setting that ensures the PWM frequency is not in the audible range (< 20 kHz).