SLOSE84B August 2022 – October 2023 DRV8452
PRODUCTION DATA
Table 8-1 lists the design input parameters for system design.
| DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
|---|---|---|
| Supply voltage | VM | 24 V |
| Motor winding resistance | RL | 0.5 Ω/phase |
| Motor winding inductance | LL | 0.4 mH/phase |
| Motor full step angle | θstep | 1.8°/step |
| Target microstepping level | nm | 1/16 step |
| Target motor speed | v | 7.5 rpm |
| Target full-scale current | IFS | 5 A (DDW), 4 A (PWP) |