SLVSC40H June 2013 – May 2020 DRV8711
PRODUCTION DATA.
For this design example, use the parameters listed in Table 5 as the input parameters.
| Item | Reference | Example | |
|---|---|---|---|
| 1 | Supply voltage | VM | 24 V |
| 2 | MOSFET gate charge | Qg | 18 nC |
| 3 | MOSFET drain to source resistance | RDS(ON) | 3.5 mΩ |
| 4 | Motor winding resistance | RL | 1.0 Ω/phase |
| 5 | Motor winding inductance | LL | 3.5 mH/phase |
| 6 | Motor winding parasitic capacitance | CL | 10 nF |
| 7 | Motor full step angle | θstep | 1.8°/step |
| 8 | Motor current | IL | 3.0 A/phase |
| 9 | Sense resistor | RSENSE | 0.033 Ω |
| 10 | Target microstepping level | nm | 16 steps |
| 12 | Target motor speed | v | 120 rpm |
| 13 | Target full-scale current | IFS | 1.25 A |
| 14 | Target MOSFET rise time | RT | 600 ns |
| 15 | Target pulse-width modulation (PWM) chopping frequency | fPWM | 40 kHz |
| 16 | Target stall detect stepping speed | fstall | 60 rpm |
| 17 | Target overcurrent protection level | IOCP | 2 A |