| 0 |
OTS |
1 |
R/W |
0 |
0: Normal operation
1: Device has entered overtemperature shutdown
Write a 0 to this bit to clear the fault.
Operation automatically resumes when the temperature has fallen to safe levels. |
| 1 |
AOCP |
1 |
R/W |
0 |
0: Normal operation
1: Channel A overcurrent shutdown
Write a 0 to this bit to clear the fault and resume operation |
| 2 |
BOCP |
1 |
R/W |
0 |
0: Normal operation
1: Channel B overcurrent shutdown
Write a 0 to this bit to clear the fault and resume operation |
| 3 |
APDF |
1 |
R/W |
0 |
0: Normal operation
1: Channel A predriver fault
Write a 0 to this bit to clear the fault and resume operation. |
| 4 |
BPDF |
1 |
R/W |
0 |
0: Normal operation
1: Channel B predriver fault
Write a 0 to this bit to clear the fault and resume operation |
| 5 |
UVLO |
1 |
R/W |
0 |
0: Normal operation
1: Undervoltage lockout
Write a 0 to this bit to clear the fault. The UVLO bit cannot be cleared in sleep mode. Operation automatically resumes when VM has increased above VUVLO |
| 6 |
STD |
1 |
R |
0 |
0: Normal operation
1: Stall detected |
| 7 |
STDLAT |
1 |
R/W |
0 |
0: Normal operation
1: Latched stall detect
Write a 0 to this bit to clear the fault and resume operation |
| 11-8 |
Reserved |
4 |
- |
- |
Reserved |