SLVSA06K October 2009 – January 2022 DRV8824
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The microstepping indexer allows for a variety of stepping configurations. The state of the indexer is determined by the configuration of the three MODE pins (refer to Table 7-1 for configuration options). The DRV8824 supports full step up to 1/32 microstepping.