SLLSEK2A June 2014 – March 2017 DRV8846
PRODUCTION DATA.
Table 11 gives design input parameters for system design.
| DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
|---|---|---|
| Nominal supply voltage | VM | 12 V |
| Supply voltage range | 4 to 18 V | |
| Motor winding resistance | RL | 3.0 Ω/phase |
| Motor winding inductance | LL | 330 µH/phase |
| Motor full step angle | θstep | 1.8°/step |
| Target stepping level | nm | 1/8 step |
| Target motor speed | v | 400 rpm |
| Target chopping current | ICHOP | 500 mA |
| Chopping current reference voltage | VREF | 3.3 V |
| Current scaling | TORQUE | 100% |