SLVSDS6B August 2019 – January 2021 DRV8876-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PIN | TYPE (1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | PWP | |||
| CPH | 13 | PWR | Charge pump switching node. Connect a X5R or X7R, 22-nF, VM-rated ceramic capacitor between the CPH and CPL pins. | |
| CPL | 14 | PWR | ||
| EN/IN1 | 1 | I | H-bridge control input. See Section 7.3.2. Internal pulldown resistor. | |
| GND | 15 | PWR | Device ground. Connect to system ground. | |
| IMODE | 7 | I | Current regulation and overcurrent protection mode. See Section 7.3.3.2. Quad-level input. | |
| IPROPI | 6 | O | Analog current output proportional to load current. See Section 7.3.3.1. | |
| nFAULT | 4 | OD | Fault indicator output. Pulled low during a fault condition. Connect an external pullup resistor for open-drain operation. See Section 7.3.4. | |
| nSLEEP | 3 | I | Sleep mode input. Logic high to enable device. Logic low to enter low-power sleep mode. See Section 7.4. Internal pulldown resistor. | |
| OUT1 | 8 | O | H-bridge output. Connect to the motor or other load. | |
| OUT2 | 10 | O | H-bridge output. Connect to the motor or other load. | |
| PGND | 9 | PWR | Device power ground. Connect to system ground. | |
| PH/IN2 | 2 | I | H-bridge control input. See Section 7.3.2. Internal pulldown resistor. | |
| PMODE | 16 | I | H-bridge control input mode. See Section 7.3.2. Tri-level input. | |
| VCP | 12 | PWR | Charge pump output. Connect a X5R or X7R, 100-nF, 16-V ceramic capacitor between the VCP and VM pins. | |
| VM | 11 | PWR | 4.5-V to 37-V power supply input. Connect a 0.1-µF bypass capacitor to ground, as well as sufficient Section 9.1 rated for VM. | |
| VREF | 5 | I | External reference voltage input to set internal current regulation limit. See Section 7.3.3.2. | |
| PAD | — | — | Thermal pad. Connect to system ground. | |