SLVSDS6B August 2019 – January 2021 DRV8876-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
When the PMODE pin is logic high on power up, the device is latched into PWM mode. PWM mode allows for the H-bridge to enter the Hi-Z state without taking the nSLEEP pin logic low. The truth table for PWM mode is shown in Table 7-4.
nSLEEP | IN1 | IN2 | OUT1 | OUT2 | DESCRIPTION |
---|---|---|---|---|---|
0 | X | X | Hi-Z | Hi-Z | Sleep, (H-Bridge Hi-Z) |
1 | 0 | 0 | Hi-Z | Hi-Z | Coast, (H-Bridge Hi-Z) |
1 | 0 | 1 | L | H | Reverse (OUT2 → OUT1) |
1 | 1 | 0 | H | L | Forward (OUT1 → OUT2) |
1 | 1 | 1 | L | L | Brake, (Low-Side Slow Decay) |