SLVSDS6B August 2019 – January 2021 DRV8876-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
When the PMODE pin is Hi-Z on power up, the device is latched into independent half-bridge control mode. This mode allows for each half-bridge to be directly controlled in order to support high-side slow decay or driving two independent loads. The truth table for independent half-bridge mode is shown in Table 7-5.
In independent half-bridge control mode, current sensing and feedback are still available, but the internal current regulation is disabled since each half-bridge is operating independently. Additionally, if both low-side MOSFETs are conducting current at the same time, the IPROPI scaled output will be the sum of the currents. See Section 7.3.3 for more information.
| nSLEEP | INx | OUTx | DESCRIPTION |
|---|---|---|---|
| 0 | X | Hi-Z | Sleep, (H-Bridge Hi-Z) |
| 1 | 0 | L | OUTx Low-Side On |
| 1 | 1 | H | OUTx High-Side On |