SLVSEC9C September 2019 – February 2020 DRV8904-Q1 , DRV8906-Q1 , DRV8908-Q1 , DRV8910-Q1 , DRV8912-Q1
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SPI (nSCS, SCLK, SDI, SDO) | ||||||
| tREADY | SPI ready after after enable | VM > UVLO, ENABLE = 3.3 V | 1 | ms | ||
| tCLK | SCLK minimum period | 200 | ns | |||
| tCLKH | SCLK minimum high time | 100 | ns | |||
| tCLKL | SCLK minimum low time | 100 | ns | |||
| tSU_SDI | SDI input data setup time | 40 | ns | |||
| tHD_SDI | SDI input data hold time | 60 | ns | |||
| tDLY_SDO | SDO output data delay time | SCLK high to SDO valid | 60 | ns | ||
| tSU_nSCS | nSCS input setup time | 100 | ns | |||
| tHD_nSCS | nSCS input hold time | 100 | ns | |||
| tHI_nSCS | nSCS minimum high time before active low | 600 | ns | |||
| tDIS_nSCS | nSCS disable delay time | nSCS high to SDO high impedance | 30 | ns | ||
| tSC_SPI | Successive SPI write gaps | 2.5 | µs | |||
Figure 1. SPI Timing