The DS160PR410-Q1 provides dual
2x2 cross-point function. Using SEL pin the 4 channel signal paths can be configured as
straight connection or cross connections as shown in Figure 6-1.
Figure 6-1 DS160PR410-Q1 Signal Flow
Diagram for Cross-Point Mux Operation