SNLS729 September 2025 DS160PR410-Q1
PRODUCTION DATA
The device is in normal operation with PCIe state machine enabled by RX_DET = L1/L2/L4. In this mode PD pin are driven low in a system (for example, by PCIE connector PRSNTx# or fundamental reset PERST# signal). In this mode, the DS160PR410-Q1 redrives and equalizes PCIe Rx or Tx signals to provide better signal integrity.