SNLS244H September 2006 – January 2016 DS42MB100
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | |
|---|---|---|---|
| Supply voltage (VCC) | –0.3 | 4 | V |
| CMOS/TTL input voltage | –0.3 | VCC + 0.3 | V |
| CML input/output voltage | –0.3 | VCC + 0.3 | V |
| Junction temperature | 150 | °C | |
| Lead temperature (soldering, 4 seconds) | 260 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), 1.5 kΩ, 100 pF, per ANSI/ESDA/JEDEC JS-001(1) | ±6000 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1250 | |||
| Machine model | ±350 | |||
| MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|
| Supply voltage (VCC – GND) | 3.135 | 3.3 | 3.465 | V |
| Supply noise amplitude (10 Hz to 2 GHz) | 100 | mVPP | ||
| Ambient temperature | –40 | 85 | °C | |
| Case temperature | 100 | °C |
| THERMAL METRIC(1) | DS42MB100 | UNIT | |
|---|---|---|---|
| NJK (WQFN) | |||
| 36 PINS | |||
| RθJA | Junction-to-ambient thermal resistance(2) | 32.8 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 14.3 | °C/W |
| RθJB | Junction-to-board thermal resistance | 6.2 | °C/W |
| ψJT | Junction-to-top characterization parameter | 0.2 | °C/W |
| ψJB | Junction-to-board characterization parameter | 6.1 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 1.9 | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| LVCMOS DC SPECIFICATIONS | |||||||
| VIH | High level input voltage | 2 | VCC + 0.3 | V | |||
| VIL | Low level input voltage | –0.3 | 0.8 | V | |||
| IIH | High level input current | VIN = VCC | –10 | 10 | µA | ||
| IIL | Low level input current | VIN = GND | 75 | 94 | 124 | µA | |
| RPU | Pull-high resistance | 35 | kΩ | ||||
| RECEIVER SPECIFICATIONS | |||||||
| VID | Differential input voltage range(2) | AC coupled differential signal. This parameter is not tested at production. |
Below 1.25 Gbps | 100 | 1750 | mVP-P | |
| Between 1.25 Gbps–3.125 Gbps | 100 | 1560 | |||||
| Above 3.125 Gbps | 100 | 1200 | |||||
| VICM | Common-mode voltage at receiver inputs | Measured at receiver inputs reference to ground. | 1.3 | V | |||
| RITD | Input differential termination(3) | On-chip differential termination between IN+ or IN−. | 84 | 100 | 116 | Ω | |
| DRIVER SPECIFICATIONS | |||||||
| VODB | Output differential voltage swing without pre-emphasis(4) | RL = 100 Ω ±1% DES_1 = DES_0 = 0 DEL_1 = DEL_0 = 0 Driver pre-emphasis disabled. Running K28.7 pattern at 4.25 Gbps. See Figure 6 for test circuit. |
1100 | 1300 | 1500 | mVP-P | |
| VPE | Output pre-emphasis voltage ratio 20 × log (VODPE / VODB) |
RL = 100 Ω ±1% Running K28.7 pattern at 4.25 Gbps x = S for switch side pre-emphasis control x = L for line side pre-emphasis control See Figure 9 on waveform. See Figure 6 for test circuit. |
DEx_[1:0] = 00 | 0 | dB | ||
| DEx_[1:0] = 01 | –3 | ||||||
| DEx_[1:0] = 10 | –6 | ||||||
| DEx_[1:0] = 11 | –9 | ||||||
| TPE | Pre-emphasis width | Tested at −9-dB pre-emphasis level, DEx[1:0] = 11 x = S for switch side pre-emphasis control x = L for line side pre-emphasis control See Figure 3 on measurement condition. |
125 | 188 | 250 | ps | |
| ROTSE | Output termination(3) | On-chip termination from OUT+ or OUT− to VCC | 42 | 50 | 58 | Ω | |
| ROTD | Output differential termination | On-chip differential termination between OUT+ and OUT− | 100 | Ω | |||
| ΔROTSE | Mismatch in output termination resistors | Mismatch in output terminations at OUT+ and OUT− | 5% | ||||
| VOCM | Output common mode voltage | 2.7 | V | ||||
| POWER DISSIPATION | |||||||
| PD | Power dissipation | VDD = 3.3 V at 25°C All outputs terminated by 100 Ω ±1%. DEL_[1:0] = 0, DES_[1:0] = 0 Running PRBS 27– 1 pattern at 4.25 Gbps |
0.45 | W | |||
| AC CHARACTERISTICS | |||||||
| RJ | Device random jitter(5) | See Figure 6 for test circuit. Alternating 1-0 pattern. EQ and pre-emphasis disabled. |
At 0.25 Gbps | 2 | psrms | ||
| At 1.25 Gbps | 2 | ||||||
| At 4.25 Gbps | 2 | ||||||
| DJ | Device deterministic jitter(6) | See Figure 6 for test circuit. EQ and pre-emphasis disabled |
Between 0.25 and 4.25 Gbps with PRBS7 pattern for DS42MB100 at –40°C to 85°C |
35 | psp-p | ||
| DR | Data rate(2) | Tested with alternating 1-0 pattern | 0.25 | 4.25 | Gbps | ||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tR | Differential low to high transition time | Measured with a clock-like pattern at 4.25 Gbps, between 20% and 80% of the differential output voltage. Pre-emphasis disabled. Transition time is measured with fixture as shown in Figure 6, adjusted to reflect the transition time at the output pins. |
85 | ps | ||
| tF | Differential high to low transition time | 85 | ps | |||
| tPLH | Differential low to high propagation delay | Measured at 50% differential voltage from input to output. | 1 | ns | ||
| tPHL | Differential high to low propagation delay | 1 | ns | |||
| tSKP | Pulse skew | |tPHL – tPLH| | 20 | ps | ||
| tSKO | Output skew(1) | Difference in propagation delay among data paths in the same device. | 100 | ps | ||
| tSKPP | Part-to-part skew | Difference in propagation delay between the same output from devices operating under identical condition. | 100 | ps | ||
| tSM | MUX switch time | Measured from VIH or VIL of the MUX-control or loopback control to 50% of the valid differential output. | 1.8 | 6 | ns | |
Figure 1. Driver Output Transition Time
Figure 2. Propagation Delay From Input To Output
Figure 3. Test Condition For Output Pre-Emphasis Duration
Figure 4. PRBS-7, Pre-Emphasis = 0 dB at 4 Gbps
Figure 5. PRBS-7, Pre-Emphasis = –9 dB at 4 Gbps